Quick Search

CAT 962M QC

CAT 962M QC

Year
2023
Working hours
915 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
Basic information
BrandCAT 962M QC
Wheeler Machinery Co.
CategoryWheel Loaders
Serial NumberJ2S00939
Unit NumberAA009939
Catalog Number10075497
Year2023
Hours915 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax441,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL/OPEN, ED, AOC
CAB TRIM, DELUXE (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
JOYSTICK 2V, STEERING JOYSTICK
LANE 3 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MANUAL DIFF, STEERING JOYSTICK
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PRICED NEW 07/06/23 EK
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
REGIONAL PKG, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3"
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD PKG WITH AD/CPM RDY
STARTING, COLD (120V)
STEERING SYST, STD, JOY
STORAGE PROTECTION
TIRES, 23.5R25 MX XHA2 * L3
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering