Quick Search

CAT 950M

CAT 950M

CAT Certified
Year
2019
Working hours
3,934 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Hilton Head, SC
+1 8034658080
Show phone number
Basic information
BrandCAT 950M
Blanchard Machinery Co.
CategoryWheel Loaders
Serial NumberJ1S01913
Unit NumberPU000158
Catalog Number10124181
Year2019
Hours3,934 h
CountryUnited States
LocationHILTON HEAD, United States
Pricing
Price Excluding Tax205,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Forks - BlockForks - Block
Lift - StandardLift - Standard
ROPS - EnclosedROPS - Enclosed
Coupler - QuickCoupler - Quick
Product LinkProduct Link
LightingLighting
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
CounterweightCounterweight
Differential LockDifferential Lock
Ride ControlRide Control
Steering Type - WheelSteering Type - Wheel
Auto ShiftAuto Shift
Additional informationINCLUDES BUCKET, FORKS, and MATERIAL HANDLING ARM.

AUTO DIFF, STEERING WHEEL
AXLES, AUTO DIFF F/R, ED
CPM PAYLOAD SOFTWARE
HYDRAULICS, 2V RC (3V READY)
Online Owner's Manual
Protection CURRENT PREMIER (EPP) EXPIRING 17Jun2025 or 8,000hrs; WHICHEVER COMES FIRST.
SINGLE AXIS LEVERS W/FNR, 2V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • No
  • No
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • GoodRear only, front fenders have been removed or never installed
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1900
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red, level is full
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
710
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTilt only
  • Good
brake
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInternal
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • YesCat Block Forks
  • No
  • No
  • No
  • No
  • No
  • Good
bucket
810
  • 115 G/P bucket
  • Bucket is covered in a concrete type crust.
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Overall 25% service life remaining
  • 23.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin25/3225NoNoNo
Left RearMichelin22/3225NoNoYes
Right FrontMichelin22/3225NoNoYes
Right RearMichelin23/3225NoNoNo
general condition
300
  • YesPSR report attached
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering