Quick Search

CAT 950M

CAT 950M

Year
2021
Working hours
2,213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 950M
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberJ1S03886
Unit Number493077
Catalog Number4843962
Year2021
Hours2,213 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax315,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information1780 GD 2/7/24
950M WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AUTO DIFF, STEERING WHEEL
AXLES, AUTO/AUTO, ED
CAB TRIM, DELUXE (HMU)
CAT CERTIFIED USED
CONSISTS OF:
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
END OF CONSIST
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
LEVERS 2V, STEERING WHEEL
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
NETWORK MANAGER ONLY
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PKG WITH AD/CPM RDY
STARTING, COLD (120V)
STEERING SYST, STD, WHL
TIRES,23.5R25 MA MS302 **E3/L3
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1 small ding in the grill
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good58° air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Has the provision but no beacon is installed.
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Yes
  • No
  • 2nd gear stall
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1000
  • Performance series
  • 4.75 cyd
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 75%
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxam MS3023574NoNoNo
Left RearMaxam MS3023676NoNoNo
Right FrontMaxam MS3023574NoNoNo
Right RearMaxam MS3023676NoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering