Quick Search

CAT 950M

CAT 950M

CAT Certified
Year
2020
Working hours
887 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 950M
Ziegler CAT
CategoryWheel Loaders
Serial NumberJ1S03320
Unit NumberEQ0123380
Catalog Number10125384
Year2020
Hours887 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax289,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Lift - StandardLift - Standard
Ride ControlRide Control
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China Export
CounterweightCounterweight
Differential LockDifferential Lock
Steering Type - WheelSteering Type - Wheel
Radio - BluetoothRadio - Bluetooth
Auto ShiftAuto Shift
Additional informationCCU Eligible machine

EROPS
A/C
HEATER
LIGHTS
RADIO
STROBE
AUTO DIFFS
FUSION Q/C
PROD LINK
R/C
STANDARD LIFT
2V (3V READY)
STEERING WHEEL
23.5 X 25 TIRES
4.5 CY GP BUCKET

PM3 performed at 887 hours

950M WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AUTO DIFF, STEERING WHEEL
AXLES, AUTO/AUTO, ED
CAB TRIM, DELUXE (HMU)
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
Customer Value Agreement (CVA) 2 year / 24 month CVA
ENGINE S/N J7A04987
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
INSTRUCTIONS, ENGLISH
JOYSTICK 2V, STEERING WHEEL
LANE 3 ORDER
LIGHT, SEAT BELT WARNING
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
PRODUCT LINK, CELLULAR PLE641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
Remaining Factory Warranty Emissions coverage thru 9-25-2025 or 3000 hours
ROLL ON-ROLL OFF
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PKG WITH AD/CPM RDY
STARTING, COLD (120V)
STEERING SYST, STD, WHL
STORAGE PROTECTION
TIRES 23.5R25 BS VSW * L2
WINDOWS, STANDARD
WORKTOOL'S LITERATURE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Yes
  • THE MACHINE IS VERY STRAIGHT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodTHE ROPS ARE CLEAN.
  • Good
  • Good
gauges, operator station, console
2200
  • 100%
  • 100%
  • Yes
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodUSB & BT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • YesTIER 4 FINAL.
  • No
  • No
  • No
  • No
  • THE ENGINE IS RUNNING SMOOTH WITH NORMAL PERFORMANCE.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 70 DEGREE WEATHER.
  • GoodNORMAL COLOR & LEVEL.
  • Good
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodELITE PLE 641
  • Good
  • Good
  • Good
transmission
1500
  • No
  • THE TRANSMISSION IS SHIFTING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTALLING NORMAL.
  • Good
  • Good
  • Good
steering
900
  • THE MACHINE IS STEERING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWHEEL.
  • Good
brake
900
  • Yes
  • No
  • HOLDS IN SECOND GEAR STALL
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET INTERNAL.
hydraulics
1100
  • No
  • THE HYDRAULICS ARE PERFORMING NORMAL.
  • GoodFUNCTIONAL.
  • Good
  • Good
  • GoodTHE OIL IS ORIGINAL AND LAST SAMPLED AT 490 HOURS WITH SAMPLE RETURNING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • Yes
  • 4.75 YDS
  • 3544856
  • THE BUCKET & LINKAGES ARE IN VERY GOOD CONDITION.
  • Good
  • Good
  • GoodTIGHT
  • Good
  • Good
  • Good
  • Good
  • GoodCAT FUSION WEDGE STYLE HYDRAULIC COUPLER.
  • GoodCAN STILL BE TURNED.
final drives
500
  • BOTH AXLE OILS ARE ORIGINAL WITH THE SAMPLES BEING TAKEN AT 490 HOURS AND BOTH SAMPLES RETURNED NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • ALL TIRES ARE IN GOOD FUNCTIONAL CONDITION.
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE V-STEEL SNOW WEDGE80NoNoNo
Left RearBRIDGESTONE V-STEEL SNOW WEDGE80NoNoNo
Right FrontBRIDGESTONE V-STEEL SNOW WEDGE80NoNoNo
Right RearBRIDGESTONE V-STEEL SNOW WEDGE80NoNoNo
comments, misc. repairs, general remarks
  • THE MACHINE IS IN GOOD OPERATING CONDITION WITH A VERY STRAIGHT APPEARANCE.
  • PM3 PERFORMED AT 887 HOURS.
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering