Quick Search

CAT 950M

CAT 950M

Year
2023
Working hours
598 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 950M
WYOMING MACHINERY
CategoryWheel Loaders
Serial NumberJ1S04573
Unit NumberJ1S4573
Catalog Number10028079
Year2023
Hours598 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax385,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information222

3V IMPLEMENT LINES (QC)
AIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -50C (-58F)
AUTOLUBE, STD/LOG
AXLES, MANUAL/OPEN, ED, AOC
BKT GP ST 114" 4.75YD3 FUS
CAB TRIM, DELUXE (HMU)
COOLING CORES, 6 FPI
COUNTERWEIGHT, 1460KG
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FORK CARRIAGE, 96", FUS
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC STD/LOG
LANE 3 ORDER
LEVERS 3V, STEERING WHEEL
LIGHT, WARNING BEACON
LIGHTS, HALOGEN, PREMIUM
LINKAGE, STANDARD LIFT
MANUAL DIFF, STEERING WHEEL
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
RADIO, CB (READY)
REGIONAL PKG, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3"
SECONDARY CAMERA DISPLAY
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD PKG WITH AD/CPM RDY
STARTING, COLD (120V)
STEERING SYST, STD, WHL
STORAGE PROTECTION
TINE GROUP, 96"
TIRES, 23.5R25 MX XHA2 * L3
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering