Quick Search

CAT 950M

CAT 950M

Year
2021
Working hours
2,933 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 950M
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberJ1S03835
Unit Number493069
Catalog Number4900990
Year2021
Hours2,933 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax312,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information936 GD 7/27/22
950M WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL/OPEN, ED
CAB TRIM, DELUXE (HMU)
CAT CERTIFIED USED
CONSISTS OF:
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
END OF CONSIST
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
LEVERS 2V, STEERING WHEEL
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MANUAL DIFF, STEERING WHEEL
NETWORK MANAGER ONLY
Online Owner's Manual
PRICE UPDATE 2/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
RADIO, AM/FM/BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PKG WITH AD/CPM RDY
STARTING, COLD (120V)
STEERING SYST, STD, WHL
TIRES,23.5R25 MA MS302 **E3/L3
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Yes
  • No
  • Good
  • Good
  • Good
  • GoodSome scratches on the right side CAT decal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft rear step is slightly bent, still very usable
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2000
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodBlowing cold air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No leaks
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Yes
  • No
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1100
  • Z1A26234
  • 4.75 cyd struck / 5.25 heaped 110%
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Maxam MS302
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front3370NoNoNo
Left Rear3472NoNoNo
Right Front3370NoNoNo
Right Rear3472NoNoNo
comments, misc. repairs, general remarks
  • Pics
  • Clean work ready low hour rental fleet unit.
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering