Quick Search

CAT 950M

CAT 950M

Year
2015
Working hours
10,054 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 950M
Foley Equipment Company
CategoryWheel Loaders
Serial NumberEMB00756
Unit Number23B120
Catalog Number10091297
Year2015
Hours10,054 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax135,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

950M 2015
AIR INLET STANDARD, RAIN CAP
ANSI FILMS
AXLES, AUTO DIFF F/R, ED
CAB AR, STANDARD
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
COVER, HVAC, NON-METALLIC
CPM PAYLOAD WEIGHING READY
EPA TIER 4 FINAL COMPLIANT ENG
FAN, STANDARD
FAULTS INCLUDING SAFETY ITEMS
FENDERS, STANDARD
FILTER CAB AIR
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD/LOGGER
JOYSTICK W/FNR, 3V
LIGHTS, AUX, HALOGEN
LIGHTS, LED TURN SIGNALS
LINES GP-IMPLEMENT 3V (QC)
LINKAGE, STANDARD LIFT
MACHINE IS SOLD AS IS, WHERE IS,
MIRRORS, EXTERNAL, HEATED
Online Owner's Manual
PLATFORM
PLATFORM, WINDOW WASHING
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER READY, STD LIFT
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD-HMU
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STANDARD RADIATOR GRILL
STEERING, WHEEL HMU
SUN VISOR, REAR
TIRES, 23.5R25 BS
WITH ALL KNOWN AND UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
670
  • Yes
  • No
  • Good
  • FairMinor dings scratches
  • Good
  • Fair
  • FairFiberglass on hood damaged both sides useable
  • FairBoth front bent, mud flaps torn
  • Good
  • Good
  • Good
  • FairMinor scratches useable
  • FairRear mesh cracked
  • Good
  • FairBent left side and missing bolt. And bent on left rear.
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodCab glass is tinted except for front window
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1220
  • YesWorks
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairInop by cab door bulb out
  • Good
  • Good
  • Good
  • FairDoes not spray front or rear
engine
800
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Ok
  • Ok
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No visible leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairHas 2 front work lights out
  • Good
  • Good
transmission
900
  • No
  • No
  • No visible leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Yes
  • No
  • Service and parking brake is working properly
  • Good
  • Good
axle assemblies
300
  • Ok
  • Ok
  • Good
  • Good
  • Good
hydraulics
701
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLeaking
bucket
800
  • Tag missing 115 inch wide cat smooth bucket
  • 115 inch wide cat smooth bucket
  • Has a little play useable as in in bucket pins
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodWorn has life left
  • Good
  • GoodHas play useable as is
  • GoodHas a cat Hyd QC
final drives
600
  • No
  • No visible leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Has some cuts in tread but has lots life left on tires
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontContinental85YesNo
Left RearContinental85YesNo
Right FrontContinental85YesNo
Right RearContinental85YesNo
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
general condition
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering