Quick Search

CAT 950M

CAT 950M

Year
2019
Working hours
4,067 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 950M
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberJ1S01972
Unit Number515525
Catalog Number10086305
Year2019
Hours4,067 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax220,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(2)1400 CCA BATTERIES, EPA LABEL
2019 CATERPILLAR 950M LOADER
4054/10/13/23
ADAPTER GRP
AIR INLET STANDARD, RAIN CAP
AS IS / AS RECEIVED
AXLES, MANUAL/OPEN, ED
BKTA GP ST114" 4.5 YD3
CAB TRIM, HEATED
CAB, DELUXE
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
ENGINE,C7.1,230HP, TIER 4 FINAL
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FLOOR MAT, HEADLINER, WIPERS,
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LOAD SENSING HYDRAULICS ... MANUAL, STD/LOG
MANUAL DIFF, STEERING WHEEL
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY, STD
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REARVIEW CAMERA, W/7" LCD SCREEN
RECOVERY HITCH & PIN,DISC BRAKES
ROPS-FOPS, AC+HEAT+DEF, 12V ACC,
SEAT BELT, 3" W/INDICATOR
SEGMENT GRP
SIDEBAR PROTECTOR
SINGLE AXIS LEVERS W/FNR, 2V
SLIDING WINDOWS, TRAVEL ALARM
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
TIP QTY 8
TIRES, 23.5R25 MX XHA2 * L3
TOOL BOX, EIS-ENGINE, GP-BOOM
TRANSMISSION,PWR SF F5-R3
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight front and left rear damaged
  • Good
  • Good
  • Good
  • Good
  • FairStarting to peel in large areas
  • Good
  • Good
  • FairSmall dents
  • Good
  • Good
  • Good
safety items
801
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
gauges, operator station, console
1821
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOne of the two dome lights not illuminating
  • Good
  • Good
  • Good
  • Poor
  • Good
  • FairLadder switch for door not working
  • Good
  • Good
engine
1100
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1000
  • 5161452
  • 7NW15058
  • 4.5yd
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 42
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA22146NoYesNo
Left RearMichelin1226NoYesYes
Right FrontTrelleborg EMR10302450NoNoNo
Right RearMichelin2248NoNoNo
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering