Quick Search

CAT 950M QC

CAT 950M QC

Year
2020
Working hours
4,930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Georgetown, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 950M QC
HOLT CAT
CategoryWheel Loaders
Serial NumberJ1S03212
Unit NumberHLK041328
Catalog Number10039458
Year2020
Hours4,930 h
CountryUnited States
LocationGEORGETOWN, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1720
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • FairRight rear panel bent previous damage
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Nofilter inspected at last service
  • No
  • No
  • Normal
  • Full
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
200
  • Good
  • Good
transmission
1400
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
900
  • Yes
  • No
  • Holding in 2ND
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1000
  • 115in
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 74%
  • Maxam ms 302 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front3975NoNoNo
Left Rear3873NoNoNo
Right Front3975NoNoNo
Right Rear3975NoNoNo
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering