Quick Search

CAT 950M FC

CAT 950M FC

Year
2019
Working hours
1,803 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 950M FC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberJ1S02444
Unit Number513971
Catalog Number10083036
Year2019
Hours1,803 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax376,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2019 CATERPILLAR 950M LOADER
911/09/26/23
950M WHEEL LOADER
ANTIFREEZE, -34C (-29F)
AS IS / AS RECEIVED
AUTO ENGINE,EIS, SUN VISOR,
AXLES,MANUAL FRNT,OPEN REAR,ED
BATTERIES,(2) 1400CCA, 145 AMP
CAB TRIM, HEATED
CAB, DELUXE AC,HEAT,DEF, ROPS,
CAP GP, RAIN
CAT CERTIFIED USED
COOLING, STD AMBIENT
COUNTERWEIGHT, 1460KG
DISC BRAKES,ALL, HITCH & PIN
ENGINE,C7.1, 230HP, TIER 4 FINAL
FAN, STANDARD
FENDERS, BASIC + STEEL/POLY
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
JOYSTICK W/FNR, 2V
LIGHTS, HALOGEN, WORK 4
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MANUAL DIFF, STEERING WHEEL
Online Owner's Manual
PKG, WEATHER, STD
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER, FUSION
QUICK COUPLER, READY, STD LIFT
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REGIONAL PKG,AM-N
SEAT BELT, 3" W/INDICATOR
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STEERING SYST, STD, WHL
TC,TD, RETARDER
TIRES 23.5R25 * L3 XHA2 MX
TRANSMISSION,PWR SFT F5-R3
TRAVEL ALARM,FLOOR MAT,TOOL BOX
WASHER-WIPERS, SLIDING WINDOWS
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1730
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairHood broken in a couple of spaces
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
601
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
gauges, operator station, console
1812
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • PoorExpired
  • FairAir right does not work
  • Good
  • Good
  • Good
engine
1200
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1100
  • 515–5842
  • Z1826095
  • 5.5 yard
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 90%
  • 23.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichlin XHA24088NoNoNo
Left Rear4191NoNoNo
Right Front4191NoNoNo
Right Rear4191NoNoNo
comments, misc. repairs, general remarks
  • Additional photos
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering