Quick Search

CAT 950M

CAT 950M

Year
2019
Working hours
4,408 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 950M
Foley Equipment Company
CategoryWheel Loaders
Serial NumberJ1S01855
Unit NumberRGN0774
Catalog Number4751488
Year2019
Hours4,408 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax222,350 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2019 MODEL
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -34C (-29F)
AUTO DIFF, STEERING WHEEL
AXLES, AUTO/AUTO, ED
CAB, DELUXE
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
FAN, STANDARD
FENDERS, BASIC +
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC STD/LOG
INSTRUCTIONS, ENGLISH
JOYSTICK W/FNR, 3V
LANE 2 ORDER
LIGHTS, HALOGEN, PREMIUM
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
STORAGE PROTECTION
TIRES, 23.5R25 MX XHA2 * L3
TRANSPORT GROUP, NO WORKTOOL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering