Quick Search

CAT 950M

CAT 950M

Year
2018
Working hours
3,170 h
Videos of CAT 950M
Videos of CAT 950M
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 950M
Foley Equipment Company
CategoryWheel Loaders
Serial NumberJ1S01510
Unit NumberXUC0030
Catalog Number10106406
Year2018
Hours3,170 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax256,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTING SYSTEMLIGHTING SYSTEM
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EPA LABELEPA LABEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
RIDE CONTROLRIDE CONTROL
STANDARD LIFTSTANDARD LIFT
3RD VALVE3RD VALVE
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2018 MODEL
3V IMPLEMENT LINES (QC)
AIR INLET STANDARD, RAIN CAP
AUTO DIFF, STEERING WHEEL
AXLES, AUTO/AUTO, ED
CAB, DELUXE
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
FAN, STANDARD
FENDERS, BASIC +
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC STD/LOG
JOYSTICK W/FNR, 3V
LIGHTS, HALOGEN, PREMIUM
LINKAGE, STANDARD LIFT
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY, STD
SOUND SUPPRESSION, STANDARD
STEERING, WHEEL HMU
TIRES, 23.5R25
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • RADIO OPERATING
  • Good
  • FairPLASTIC PANEL IS CRACKED SOME ON RIGHT REAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • NA
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
210
  • GoodAPPEARED TIGHT
  • FairMAY HAVE SOME PLAY ON THE CYLINDERS
  • Good
brake
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
720
  • No
  • GoodAPPEARED TO WORK FINE
  • Good
  • Good
  • Good
  • Good
  • FairROD END HAS MINOR PLAY - STILL USABLE
  • Good
  • Good
  • FairMINOR PLAY ROD AND BARREL END - STILL USABLE
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
bucket
620
  • 116”
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairUPPERS AND LOWERS HAVE SOME PLAY - STILL USABLE
  • Good
  • FairHAS SOME WEAR, BUT A LOT OF LIFE LEFT
tires
  • 23.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN3475NoYesYes
Left RearMICHELIN3880NoYesYes
Right FrontMICHELIN3475NoYesYes
Right RearMICHELIN3577NoYesNo
comments, misc. repairs, general remarks
  • PERFORMED PM 3 SERVICE - 3168 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering