Quick Search

CAT 950M

CAT 950M

Year
2021
Working hours
7,696 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING (U.K.) LTD.
Glasgow
+44 7740456628
Show phone number
Basic information
BrandCAT 950M
FINNING (U.K.) LTD.
CategoryWheel Loaders
Serial NumberXCJ20550
Catalog Number10125816
Year2021
Hours7,696 h
CountryUnited Kingdom
LocationGLASGOW, United Kingdom
Pricing
Price Excluding Tax151,242 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationOVERVIEW

Type: Wheel Loader

Make: Caterpillar

Model: 950M

Year: 2021

Serial Number: XCJ20550

Last Known Hours: 7696 hours

KEY FEATURES

Engine and Performance: Engine starts and runs to satisfactory standard. All hydraulic functions operate to satisfactory standard.

Attachments: All bucket control linkages have slight play. Some play in main bucket mounts. Free play in high tip bucket pivot pins and bores. Will require pins and bearings replacing in near future. Ulrich 7.0m3 high tip bucket. Cutting edge 65% worn, LH section 85% worn, already turned. Bucket in overall fair condition, useable.

Features: Data tag, Fire suppression system, Auto lube, Green and amber beacons, Reverse and top of cab cameras with separate cab screens, Reversible fan

CONDITION

General Condition: The machine is in fair condition with scratches and paint touch up in places.

Recent Services: Last service recorded at 656 hrs

Wear and tear: (see inspection report)

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering