Quick Search

CAT 950GC FC

CAT 950GC FC

Year
2021
Working hours
636 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Durango, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 950GC FC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberM5T04378
Unit Number512969
Catalog Number10073264
Year2021
Hours636 h
CountryUnited States
LocationDurango, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information2021 CATERPILLAR 950GC LOADER
211/08/07/23
950 GC WHEEL LOADER
950GC WHEEL LOADER AM-N DCA8
AIR INLET STANDARD, RAIN CAP
AS IS / AS RECEIVED
AXLE ARR, (LSD, OPEN)
CAT CERTIFIED USED
CLEAN EMISSIONS MODULE TIER 4F
COLD WEATHER PACKAGE, AM-N
CONVERTER (24V TO 12V/15A)
COUNTERWEIGHT,1368KG/3016LBS STD
DEFROST, WASHER-WIPERS, 12V PORT
DIGITAL GAUGE CLUSTER W/EMS/EHT
ENCLOSED CAB W/ROPS-FOPS,AC,HEAT
ENGINE,C7.1, 225HP, TIER 4 FINAL
FAN, STANDARD
FLOOR MAT, HEADLINER, RV MIRROR
FRAME, MANUAL LUBE, STD OSC
HITCH,DRAWBAR & PIN, DOME LIGHT
HYDRAULICS, 3V RC ANSI
INCOMING FREIGHT ... STANDARD
LIGHTS, 9 CONNECTORS
LIGHTS, WORKING, 4 HALOGEN
LINKAGE, STANDARD, 3V/QC
LOAD SENSING,AUTO IDLE/SHUT DOWN
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER CONTROL
QUICK COUPLER,FUSION
RADIO, AM/FM
REGIONAL PKG, AM-N
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
SINGLE AXIS LEVER 3 W/FNR
STEERING SYST, STANDARD
SUSPENSION SEAT, AIR , CLOTH
TIRES, 23.5R25 MA MS302 ** L3
TOOL BOX
TRANSMISSION,PWR SF F4-R3
TRAVEL ALARM,FRONT FENDERS,STEEL
WARNING BEACON, LED
WET DISC BRAKES,STD LIFT W/Z-BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2000
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Yes
  • No
  • Holds 1st gear stall
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • Limited slip front differential
  • Open rear differential
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • Performance series bucket
  • 4.00 cyd struck 4.50 cyd heaped
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 82%
  • Maxam MS302
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front3881NoNoNo
Left Rear3983NoNoNo
Right Front3881NoNoNo
Right Rear3983NoNoNo
comments, misc. repairs, general remarks
  • Clean low hour machine
general condition
200
  • Yes
  • No
  • Yes
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering