2021 CAT 950GC For Sale - 212,500 USD | Cat Used
Quick Search

CAT 950GC

CAT 950GC

CAT Certified
Year
2021
Working hours
3,386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 950GC
Carter Machinery Company
CategoryWheel Loaders
Serial NumberM5T04534
Unit Number5043390
Catalog Number10191410
Year2021
Hours3,386 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax212,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
EngineEngine
Forks - PalletForks - Pallet
Additional information950 GC WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
AXLE ARR, (OPEN, OPEN)
BKTA GP ST 115" 4.00YD3 FUS
CLEAN EMISSIONS MODULE TR4FINAL
COLD WEATHER PACKAGE, AM-N
CONVERTER (24V TO 12V/15A)
COUNTERWEIGHT, 1368KG, STD
FAN, STANDARD
FRAME, MANUAL LUBE, STD OSC
HYDRAULICS,2V,W/RIDE CTRL ANSI
LIFT, STANDARD
LIGHTING, STANDARD
LIGHTS, 9 CONNECTORS
LIGHTS, WORKING, 4 HALOGEN
LINKAGE, STANDARD, 3V/QC
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
Protection 12 mo. / 1000 hr. PT + HYD
QUICK COUPLER, FUSION
RADIO, AM/FM
REGIONAL PKG, AM-N
ROPS, ENCLOSED
SEAT BELT, 3", AUTO-ANTI-CINCH
SINGLE AXIS LEVERS W/FNR
STEERING SYST, STANDARD
SUSPENSION SEAT, AIR
TIRES, 23.5R25 MA MS302 **L3
TOOL BOX
WARNING BEACON, LED
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFront fenders have small dents
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReplaced during inspection
  • Good
gauges, operator station, console
2200
  • Full
  • Full
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No2000 hr service performed during inspection.
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • machine passed all aftertreatment test
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • No
  • Yes
  • LH brake light does not come on when brake is applied
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodrod end has slight movement.
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • All
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontmaxiam30mmNoNoNo
Left RearMaxiam30mmNoNoNo
Right FrontMaxiam30mmNoNoNo
Right Reardouble coin30mmNoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering