Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 950GC
2020
2615 Hours
FABICK CAT
Brand
CAT 950GC
Category
Wheel Loaders
Serial Number
M5T03803
Unit Number
M5T03803
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 950GC
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 950GC
Year
2020
Working hours
2,615 h
Print
Add to favorites
‹
›
×
Videos of CAT 950GC
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
235,000
FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 950GC
Fabick CAT
Category
Wheel Loaders
Serial Number
M5T03803
Unit Number
M5T03803
Catalog Number
10040829
Year
2020
Hours
2,615 h
Country
United States
Location
Madison, United States
Pricing
Price Excluding Tax
235,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Coupler - Quick
Coupler - Quick
EPA Label
EPA Label
Product Link
Product Link
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Beacon
Beacon
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Bucket
Bucket
Counterweight
Counterweight
Differential Lock
Differential Lock
Ride Control
Ride Control
Steering Type - Wheel
Steering Type - Wheel
Radio - Bluetooth
Radio - Bluetooth
Boom, GP
Boom, GP
Auxiliary Hydraulics Pressure - Medium Pressure
Auxiliary Hydraulics Pressure - Medium Pressure
Auto Shift
Auto Shift
Additional information
10/26/2023 OR 5,000HRS
950 GC WHEEL LOADER
AXLE ARR, (LSD, OPEN)
BKTA GP ST 115" 4.00YD3 FUS
CLEAN EMISS MOD - T4F
COLD WEATHER PACKAGE, AM-N
CONVERTER (24V TO 12V/15A)
COUNTERWEIGHT, 1368KG, STD
FAN, STANDARD
FRAME, MANUAL LUBE, STD OSC
HYDRAULICS, 3V RC ANSI
LIGHTING, STANDARD
LIGHTS, 9 CONNECTORS
LIGHTS, WORKING, 4 HALOGEN
LINKAGE, STANDARD, 3V/QC
OMISSION WORKTOOL
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
PT/HYD WARRANTY UNTIL
QC, BKT
QUICK COUPLER READY
QUICK COUPLER, FUSION
RADIO, AM/FM
REGIONAL PKG, AM-N
SEAT BELT, 3", AUTO-ANTI-CINCH
SINGLE AXIS LEVER 3 W/FNR
STEERING SYST, STANDARD
SUSPENSION SEAT, AIR
TIRES, 23.5R25 MA MS302 ** L3
TOOL BOX
WARNING BEACON, LED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
20
0
0
cleaning required
No
s.o.s. taken
No
notes - general appearance
Overall good condition
bumper
Good
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
differential supports
Good
eng. enclose hood / stack
Good
fenders
Good
fiberglass
Good
front frame
Good
fuel tank
Good
grab irons
Good
guards / screens
Good
paint
Good
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
rear frame
Good
sheet metal
Good
steps / ladder
Good
safety items
8
0
0
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
notes - safety items
Overall good condition
brake hold
Good
glass / mirrors
Good
horn
Good
parking brake - safety items
Good
rig saver
Good
rops
Good
seat belt - safety items
Good
secondary exit
Good
gauges, operator station, console
21
0
0
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
Yes
notes - gauges, operator station, console
Overall good condition
air conditioner
Good
cms panel
Good
dash console
Good
door latches
Good
door latches & hinges
Good
doors
Good
ems panel / warnings
Good
floor boards
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
pans/guards
Good
product link
Good
seat belt - gauges, operator station, console
Good
seat cushion / arm rest
Good
switches
Good
windows
Good
windshield wipers
Good
engine
12
0
0
apparent other engine damage
No
blow by
No
compression in radiator
No
epa decal
Yes
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil filter cut and inspected
No
oil leaks
No
water in oil
No
anti-freeze color
Red
notes - engine
Overall good condition
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
governor
Good
oil filter condition (cut) - engine
Good
operating condition - engine
Good
other
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
8
0
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
notes - cooling system
Overall good condition
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
radiator
Good
water pump
Good
electrical, starting and charging system
8
0
0
block heater
Yes
ether aid
No
notes - electrical, starting and charging system
Overall good condition
alternator
Good
batteries / cables
Good
beacon
Good
lighting
Good
pre-heater
Good
starter
Good
starter electric
Good
wiring
Good
torque converter
4
0
0
magnetic screens inspected
No
notes
Overall good condition
controls - torque converter
Good
leaks - torque converter
Good
torque converter - torque converter
Good
universal joints - torque converter
Good
transmission
15
0
0
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
notes - transmission
Overall good condition
controls - transmission
Good
cooler
Good
drive shaft
Good
leaks - transmission
Good
lines / fittings - transmission
Good
oil filter condition (cut) - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
10
0
0
notes - steering
Overall good condition
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
supplemental steer
Good
valves
Good
brake
14
0
0
holds in park
Yes
leaks - brake
No
notes - brake
Overall good condition
accumulator
Good
accumulators
Good
brake drums / rotors
Good
brake linkage
Good
control valve
Good
hydraulic pumps
Good
leaks - brake
Good
lines
Good
lines / tubes
Good
master cylinder
Good
parking brake - brake
Good
pedal
Good
pump - brake
Good
type (wet, dry)
Good
axle assemblies
3
0
0
front differential mag plug checked
No
left front final mag plug checked
No
left rear final mag plug checked
No
rear differential mag plug checked
No
right front final mag plug checked
No
right rear final mag plug checked
No
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
13
0
0
leaks - hydraulics
No
notes - hydraulics
Overall good condition
accumulator charge - ride control
Good
attachment cylinder
Good
bucket & hoist kickout
Good
bucket cylinder
Good
control linkage
Good
filter condition (cut)
Good
hose lines
Good
hoses & tubes - hydraulics
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
attachments / work tools
1
0
0
operating condition - attachments / work tools
Good
bucket
13
0
0
standard lift
Yes
notes - bucket
Overall good condition
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket
Good
bucket linkage - bucket 1
Good
bucket p & b
Good
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
multi purpose cylinders
Good
quick coupler
Good
segments
Good
teeth / adapters
Good
final drives
8
0
0
leaks - final drives
No
notes - final drives
Overall good condition
differentials
Good
front axle
Good
front final drives
Good
oscillation
Good
rear axle
Good
rear final drives
Good
trunion
Good
wheel lugs & rims - final drives
Good
tires
Average Life Remaining - TIRES
50
general condition
3
0
0
et download available
Yes
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
notes - general condition
Overall good condition
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.