Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 950G
1998
19235 Hours
ZIEGLER CAT
Brand
CAT 950G
Category
Wheel Loaders
Serial Number
3JW00506
Unit Number
EQ0115463
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 950G
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 950G
Year
1998
Working hours
19,235 h
Print
Add to favorites
‹
›
×
Videos of CAT 950G
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
41,000
ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 950G
Ziegler CAT
Category
Wheel Loaders
Serial Number
3JW00506
Unit Number
EQ0115463
Catalog Number
10104428
Year
1998
Hours
19,235 h
Country
United States
Location
SHAKOPEE, United States
Pricing
Price Excluding Tax
41,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Additional information
CAB ROPS
HEATER
A/C
LIGHTS
MIRROR
AFTERMARKET RADIO
SPRING SUSPENSION SEAT
COUNTERWEIGHT
ENGINE COOLANT HEATER
LIMITED SLIP DIFFERENTIALS FRONT & REAR
AUTO RIDE CONTROL
AUTO SHIFT
2 VALVE HYDRAULICS
2 LEVER CONTROL
CAT 4.25 YD GP BUCKET
950G WHEEL LOADER SW
BUCKET-GP, 3.75 CYD
CUTTING EDGE, BOLT-ON
DIFFERENTIAL, LTD SLIP,FRONT
DIFFERENTIAL,LIMITED SLIP,REAR
ENGINE, S/N: 55K02903
EXTENSIONS,FENDER FRONT & REAR
HEATER, ENGINE COOLANT,240V
LIGHTS, DIRECTIONAL (SW)
MIRRORS, EXTERNAL
RIDE CONTROL, 2-VALVE (SW)
STARTING AID, ETHER
TIRES, 23.5 R25 XHA * MX L3
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
4
0
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Fair
differential supports
Fair
eng. enclose hood / stack
Good
fenders
Fair
front frame
Good
fuel tank
Good
grab irons
Good
guards / screens
Good
paint
Good
pre-cleaner bowl
Fair
radiator grill & shroud
Good
rear frame
Good
sheet metal
Good
steps / ladder
Good
safety items
4
1
0
back up alarm functioning
Yes
brakes functioning
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
horn
Good
parking brake - safety items
Good
rops
Good
THE ROPS ARE CLEAN.
seat belt - safety items
Fair
gauges, operator station, console
9
6
0
current o&mm
Yes
rops certification plate
Yes
CERTIFICATION IS IN PLACE.
sound proofing
Yes
air conditioner
Fair
TO COLD TO BE TESTED.
dash console
Fair
door latches
Good
door latches & hinges
Good
doors
Good
floor boards
Good
floor mats
Fair
gauges
Good
glass/mirrors
Fair
heater
Good
interior lights
Good
meter
Good
ACCURATE ACCORDING TO ALL AVAILABLE INFORMATION.
seat cushion / arm rest
Fair
switches
Good
windshield wipers
Fair
engine
2
8
0
blow by
Yes
MODERATE OVERALL.
compression in radiator
No
epa decal
Yes
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil leaks
Yes
water in oil
No
anti-freeze color
NORMAL COLOR & LEVEL.
oil pressure (h/l/n)
NORMAL
air cleaners
Fair
belts / pulleys - engine
Fair
engine supports
Good
exhaust / muffler
Fair
fuel injection system
Fair
fuel system
Fair
governor
Good
oil filter condition (cut) - engine
Fair
THE OIL WAS CHANGED & SAMPLED 205 HRS AGO & SAMPLE RETURNED NORMAL.
operating condition - engine
Fair
turbocharger
Fair
cooling system
3
4
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
belts / pulleys - cooling system
Fair
coolers
Fair
fan
Good
fan drive
Good
HYD
hoses & tubes - cooling system
Fair
radiator
Fair
MODULAR CORE RADIATOR.
water pump
Good
electrical, starting and charging system
4
2
0
block heater
Yes
alternator
Good
batteries / cables
Good
beacon
Good
lighting
Good
starter
Fair
wiring
Fair
transmission
3
11
0
mag screens checked
No
transmission - noisy
No
case
Good
controls - transmission
Fair
cooler
Fair
drive shaft
Good
lines / fittings - transmission
Fair
oil filter condition (cut) - transmission
Fair
operating condition - transmission
Fair
pump - transmission
Fair
seals
Fair
temp / pressure gauges
Good
torque converter - transmission
Fair
STALLING NORMAL AT 2,141 SO IN SPEC.
transmission - forward shifts
Fair
transmission - reverse shifts
Fair
universal joints - transmission
Fair
steering
0
6
2
notes - steering
THE MACHINE STEERING TO NORMAL LEVELS BUT ALL COMPONENTS ARE ORIGINAL ACCORDING TO ALL AVAILABLE INFORMATION.
articulate p & b
Fair
STILL TIGHT OVERALL.
hand metering unit
Fair
lines / fittings - steering
Poor
steering cylinder
Poor
steering linkage
Fair
steering valves / pumps
Fair
steering wheel tilt / extend
Fair
valves
Fair
brake
2
6
0
holds in park
Yes
holding what gear?
HOLDS IN SECOND GEAR STALL.
notes - brake
ALL BRAKES & COMPONENTS ARE FUNCTIONING TO A NORMAL LEVEL.
accumulators
Fair
control valve
Fair
lines
Fair
lines / tubes
Good
parking brake - brake
Good
pedal
Fair
pump - brake
Fair
type (wet, dry)
Fair
WET INTERNAL.
hydraulics
2
6
2
leaks - hydraulics
Yes
notes - hydraulics
THE HYDRAULIC PUMP IS ORIGINAL ACCORDING TO ALL AVAILABLE INFORMATION. THE IMPLEMENTS ARE PERFORMING FAIR TO NORMAL.
accumulator charge - ride control
Fair
FUNCTIONAL.
bucket & hoist kickout
Poor
control linkage
Fair
filter condition (cut)
Fair
hose lines
Fair
lift cylinders
Poor
overall operating condition
Fair
pumps & valves
Fair
tank
Good
tilt cylinder
Good
WAS RESEALED AROUND 1,500 HRS AGO.
bucket
2
6
0
bucket s/n - bucket 1
1419395
bucket size
4.25 YD
standard lift
Yes
bucket bottom
Fair
bucket floor
Fair
bucket linkage - bucket 1
Fair
bucket sides
Fair
PLATED ON THE OUTSIDE.
cutting edges
Fair
loader frame
Good
loader pins & bushings
Fair
segments
Good
CAN STILL BE TURNED.
final drives
1
4
0
differentials
Fair
ORIGINAL.
front axle
Fair
rear axle
Fair
trunion
Fair
wheel lugs & rims - final drives
Good
tires
Tire Size - TIRES
23.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
TITAN MXL
75
No
Yes
No
Left Rear
TITAN MXL
70
No
Yes
No
Right Front
TITAN MXL
75
No
Yes
No
Right Rear
TITAN MXL
70
No
Yes
No
comments, misc. repairs, general remarks
comment 1
THE MACHINE HAS ALL ORIGINAL COMPONENTS ACCORDING TO ALL AVAILABLE INFORMATION. THE ENGINE IS RUNNING SMOOTH, MEETING DEMAND & HOLDING UP UNDER A DOUBLE
comment 2
STALL. THE TRANSMISSION IS SHIFTING FAIR. THE HYDRAULICS ARE PERFORMING TO NORMAL LEVELS. THE DRIVETRAIN IS STILL FUNCTIONAL BUT ALSO ORIGINAL. THE LINKAGES ARE FAIR OVERALL AND CAN RUN
comment 3
ANOTHER SEASON. THE TIRES ARE FUNCTIONAL.
general condition
3
0
0
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 950G on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.