Quick Search

CAT 950GC

CAT 950GC

Year
2018
Working hours
3,376 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Durango, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 950GC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberM5T01133
Unit NumberM457031
Catalog Number4631813
Year2018
Hours3,376 h
CountryUnited States
LocationDurango, United States
Pricing
Price Excluding Tax225,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information2 VLV HYD SYSTEM LIFT & TILT
2457 GD 4/7/23
AIR CONDITIONING, MANUAL C
AIR INLET STANDARD, RAIN CAP
AMB TEMP CAPABILITY TO 47C
ANSI DECALS
AXLES, OPEN/OPEN
BATTERIES, STANDARD HRC
BRAKE PEDAL, STANDARD
BYPASS VALVE
C7.1 ENGINE
CAT CERTIFIED USED
COUNTERWEIGHT, 1368KG, STD
ETHER STARTING AID
FAN, STANDARD
HYDRAULICS,2V,W/RIDE CTRL ANSI
JACKET WATER HEATER 120V
LINKAGE, STANDARD, 3V/QC
LUBRICATION MANUAL
NO TOOLBOX
Online Owner's Manual
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
PKG, COLD WEATHER (AM-N)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER CONTROL
QUICK COUPLER, FUSION IN
RADIO, AM/FM
REGIONAL PKG, USA
ROADING LIGHTS STANDARD
SEAT BELT, 3", AUTO-ANTI-CINCH
SINGLE AXIS LEVERS W/FNR, 2V C
STEERING SYST, STANDARD
SUN VISOR, REAR
SUSPENSION SEAT, AIR
TIRES, 23.5R25 MA MS302 ** L3
WARNING BEACON, LED
WORKING LIGHTS, HALOGEN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1730
  • No
  • No
  • Good
  • Good
  • FairDeep cuts and gouges
  • Good
  • Good
  • Good
  • Good
  • FairRear fenders have been removed
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCounterweight is pretty rough
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2000
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 100%
  • 90%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1100
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1100
  • 382–9834
  • X1E80895
  • Four yard
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 66
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFire stone VersaBuilt AP3680NoNoNo
Left RearMaxam MS3022756NoYesNo
Right FrontFirestone VersaBuilt AP3373NoNoNo
Right RearMaxam MS3022858NoYesNo
comments, misc. repairs, general remarks
  • Additional photos
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering