Quick Search

CAT 950GC

CAT 950GC

Year
2018
Working hours
2,237 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Colby, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 950GC
Foley Equipment Company
CategoryWheel Loaders
Serial NumberM5T01306
Unit NumberSGN0444
Catalog Number4590443
Year2018
Hours2,237 h
CountryUnited States
LocationCOLBY, United States
Pricing
Price Excluding Tax219,190 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*950GC WHEEL LOADER HRC
*AIR CONDITIONING, MANUAL C
*AIR INLET STANDARD, RAIN CAP
*AXLES, LSD/LSD
*BATTERIES, STANDARD HRC
*CONVERTER (24V TO 12V/15A)
*COUNTERWEIGHT, 3016LBS
*FAN, STANDARD
*HYDRAULICS,3V,W/RIDE CTRL ANSI
*LINKAGE, STANDARD, 3V/QC
*LUBRICATION MANUAL
*OMISSION, WORKTOOL
*PKG, COLD WEATHER (AM-N)
*PRODUCT LINK, CELLULAR PL641
*QUICK COUPLER CONTROL
*RADIO, AM/FM
*REGIONAL PKG, USA
*ROADING LIGHTS STANDARD
*SEAT BELT, 3", AUTO-ANTI-CINCH
*SINGLE AXIS LEVERS W/FNR, 3V C
*STEERING SYSTEM, STANDARD
*SUSPENSION SEAT, AIR
*TIRE, 23.5R25 MAX MS202**L2
*TOOL BOX
*WARNING BEACON, LED
*WORKING LIGHTS, HALOGEN, AUX
2018 MODEL
LANE 1 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering