Quick Search

CAT 938K

CAT 938K

Year
2014
Working hours
7,873 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 938K
Cavpower
CategoryWheel Loaders
Serial NumberSWL02763
Unit NumberURENT555
Catalog Number10108915
Year2014
Hours7,873 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax133,004 USD
Tax (10%)13,300 USD
Price Including Tax146,304 USD
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
BucketBucket
Lift - StandardLift - Standard
Ride ControlRide Control
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Rear View CameraRear View Camera
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
CounterweightCounterweight
Steering Type - WheelSteering Type - Wheel
Fire ExtinguisherFire Extinguisher
Auto ShiftAuto Shift
Additional informationRental Spec - Dealer serviced - Available now

BATTERY AND STARTER ISOLATORS
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
JIB
Online Owner's Manual
Protection 6 MONTHS / 500 HR POWERTRAIN & HYDRAULICS EPP
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
UHF
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering