Quick Search

CAT 938M FC

CAT 938M FC

Year
2018
Working hours
6,036 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 938M FC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberJ3R06298
Unit NumberM460532
Catalog Number4431067
Year2018
Hours6,036 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax193,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information3609 BW 6/28/22
BUCKET-GP, 3.5 YD3, FUS
C7.1 ENGINE
CAB, DELUXE
CTWT, HEAVY,3770LBS,7PCS
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
J250 TIPS
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
LIGHTS, STD HALOGEN
Online Owner's Manual
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
SEAT, DELUXE
STANDARD RADIO (12V), DUAL USB
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX, NONE
VALVE GP, FAN BYPASS HIGH ALT
WEATHER, THERMAL BYPASS 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Yes
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
510
  • YesRight lift cylinder
  • Good
  • Good
  • Good
  • FairRight seeping at rod seal
  • Good
  • Good
attachments / work tools
  • None
bucket
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 20-25%
  • 20.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelinNoYesNo
Left RearMichelinNoYesNo
Right FrontMichelinNoYesNo
Right RearMichelinNoYesNo
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering