2019 CAT 938M For Sale - 178,000 USD | Cat Used
Quick Search

CAT 938M

CAT 938M

CAT Certified
Year
2019
Working hours
3,473 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 843 3582
Show phone number
Basic information
BrandCAT 938M
Ziegler CAT
CategoryWheel Loaders
Serial NumberJ3R07904
Unit NumberEQ0137429
Catalog Number10177093
Year2019
Hours3,473 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax178,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationCat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA

PM4 at 3466 hours

EROPS
A/C
HEATER
LIGHTS
RADIO
STROBE
LIMITED SLIP REAR
PROD LINK
R/C
REAR CAMERA
3V
JRB HYD Q/C
STANDARD LIFT
REV FAN
23.5 X 25 TIRES
LINCOLN AUTO LUBE

938M WHEEL LOADER
ANTIFREEZE, -50C (-58F)
BUCKET - TBD
CAB, DELUXE
CAMERA, REAR VIEW
Cat Certified Used includes 1yr/1000 PT and HYD with 2yr CVA
COUNTERWEIGHT, HEAVY
Customer Value Agreement (CVA) 2 year / 24 month CVA
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE S/N D8T55043
ENGINE, 938
ENVIRONMENT, STANDARD
EXTENSION GP-FENDER
FENDERS, STANDARD
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JRB HYD Q/C
JUMPER LINES, AUX 3RD, FUSION
KIT, FENDERS, EXTENDED COVER
KIT, FULL COVER, MUD FLAPS
KIT, PRECLEANER, TURBINE
KIT, REVERSING FAN
KIT, RIM 19X25 3PC X4
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN
LIGHTS, ROADING, HALOGEN, RH
LINCOLN QLDL 8L AUTOLUBE SYSTEM
LINES, AUX 3RD, STD LIFT
MICHELIN 23.5R25 XHA2 L3
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
Protection Cat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
STEERING, STANDARD
STOP GP-AXLE OSCILLATION
TOOLBOX AUX, NONE
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • 96%
  • 86%
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
810
  • No
  • Yes
  • No
  • No
  • No
  • NoPM4 at 3466 hours
  • No
  • 92 high idle, 74 low idle
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
720
  • No
  • No
  • No
  • Yes
  • Good-55f
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
710
  • Yes
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1310
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
810
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
400
  • Yes
  • No bucket
  • Good
  • GoodGrease lines clamps on the boom are rusting
  • Good
  • GoodJRB John Deere coupler
final drives
510
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRusty
tires
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin3885NoNoNo
Left RearMichelin3680NoNoNo
Right FrontMichelin3885NoNoNo
Right RearMichelin3680NoNoNo
general condition
120
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Fair
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering