Quick Search

CAT 938M

CAT 938M

Year
2023
Working hours
368 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 938M
WYOMING MACHINERY
CategoryWheel Loaders
Serial NumberJ3R10714
Unit NumberJ3R10714
Catalog Number10079987
Year2023
Hours368 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax320,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information*CHASSIS AR
*ELECTRONICS AR
*HYDRAULIC AR
*INSTALLATION AR
*POWER TRAIN AR
ANTIFREEZE, -50C (-58F)
AUTOLUBE
BUCKET-GP, 3.5 YD3, FUS, BOCE
CAB, DELUXE
CARRIAGE, CON, FORK, 72", FUS
CERTIFICATE OF ORIGIN, ENGLISH
CTWT, HEAVY,3770LBS,7PCS
DIFFERENTIAL, OPEN REAR
ENGINE, 938
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, POWERTRAIN, LOWER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
LANE 3 ORDER
LIGHTS, AUX, HALOGEN
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, STD LIFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER,FUSION,HIGH VIS
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SIDE MIRROR, RH
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX, NONE
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering