Quick Search

CAT 938MQC

CAT 938MQC

Year
2021
Working hours
2,579 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
St. Augustine, FL
+1 904 494 1215
Show phone number
Basic information
BrandCAT 938MQC
RING POWER SYSTEMS
CategoryWheel Loaders
Serial NumberP5K02284
Unit NumberP5K02284
Catalog Number10019565
Year2021
Hours2,579 h
CountryUnited States
LocationSt. Augustine, United States
Pricing
Price Excluding Tax285,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationBUCKET-GP, 3.5 YD3, FUS
CAB, DELUXE
CARRIAGE, CON, FORK, 72", FUS
CTWT, HEAVY,3770LBS,7PCS
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
GUARD, POWERTRAIN, SIDE
HYDRAULICS, 2V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, NONE
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, ROADING, HALOGEN, RH
LIGHTS, STD HALOGEN
LINES, AUX 3RD, NONE
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER,FUSION,HIGH VIS
SEAT, DELUXE
STANDARD RADIO (12V), DUAL USB
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX, NONE
WARNING, BEACON, LED STROBE
WEATHER, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering