Quick Search

CAT 938M

CAT 938M

Year
2020
Working hours
8,912 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Meridian, ID
+1 8779914228
Show phone number
Basic information
BrandCAT 938M
Western States Equipment
CategoryWheel Loaders
Serial NumberJ3R08925
Unit NumberE0137407
Catalog Number10121336
Year2020
Hours8,912 h
CountryUnited States
LocationMeridian, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
Ride ControlRide Control
Additional information938M WHEEL LOADER
CAB, STANDARD
COUNTERWEIGHT, HEAVY
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE, 938
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
HYDRAULICS, 3V, CPLR READY, HL
HYDRAULICS, STANDARD
JUMPER LINES, NONE
LIGHTS, ROADING, HALOGEN, RH
LIGHTS, STD HALOGEN
LINES, AUX 3RD, NONE
Online Owner's Manual
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
RADIO, READY
SEAT, STANDARD
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
TOOLBOX AUX, NONE
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering