Quick Search

CAT 938M

CAT 938M

Year
2020
Working hours
1,010 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 938M
NMC CAT - Council Bluffs
CategoryWheel Loaders
Serial NumberP5K00912
Unit NumberEQN196161
Catalog Number10104671
Year2020
Hours1,010 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax269,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Product LinkProduct Link
LightingLighting
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
EngineEngine
Ride ControlRide Control
Auxiliary HydraulicsAuxiliary Hydraulics
Auto ShiftAuto Shift
Additional information938M WHEEL LOADER
BUCKET-GP, 3.5 YD3, FUS
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON, 4 PIECE
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
HYDRAULICS, 3V, CPLR READY, HL
HYDRAULICS, STANDARD
JUMPER LINES, NONE
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, LED, PREMIUM
LIGHTS, ROADING, LED, RH
LINES, AUX 3RD, HIGH LIFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER, FUSION
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1910
  • Yes
  • No
  • Good
  • GoodNeeds cleaning
  • Good
  • Good
  • Good
  • Good
  • FairLeft side engine door is damaged and will not open
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
501
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorNeeds replaced
  • Good
gauges, operator station, console
1802
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorInoperable
  • Good
  • Good
  • PoorNeeds replaced
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • NoCan not get to left side of engine, but assume it is in good condition as a tire machine
  • No
  • Good
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodAll working
  • Good
  • GoodLeft engine door is damaged and will not open. All items are functioning well
  • Good
  • Good
transmission
1210
  • No
  • No
  • Good
  • Good
  • FairNeeds blown out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • All
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1100
  • 345-2426
  • 20326
  • 3.5 cyd
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 90%
  • Right rear tire - Nail in tire
  • 9"
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelinNoNoNo
Left RearMichelinNoNoNo
Right FrontMichelinNoNoNo
Right RearMichelinNoNoNo
general condition
300
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering