Quick Search

CAT 938M HL

CAT 938M HL

Year
2021
Working hours
6,292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 938M HL
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberP5K01381
Unit Number518197
Catalog Number10106799
Year2021
Hours6,292 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax172,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information2 REARVIEW MIRRORS, EPA LABEL,
2021 CATERPILLAR 938M HL LOADER
6288/02/02/24
938M WHEEL LOADER
AS IS / AS RECEIVED
BUCKET-LM, 5.5 YD3, FUS, BOCE
CAB, DELUXE AC,HEAT,DEF,ROPS,
COUNTERWEIGHT, HEAVY
DIFFERENTIAL,LIMITED SLIP
DISC BRAKES, EIS, THROTTLE LOCK
DOME LIGHT, SAFETY BEACON,
ENGINE,C7.1,184HP, TIER 4
ENVIRONMENT, HIGH DEBRIS
EXTERIOR MIRRORS, CAMERA,
FENDERS, STANDARD (DAMAGED)
GRAB IRONS, SMV SIGN,
HEADLINER,INSTRUMENT PANEL W/EMS
HYDRAULICS, 3V, CPLR READY,
HYDRAULICS, STANDARD
JUMPER LINES, NONE
KIT, JUMPER LINES,3RD FUNCTION
LIGHTS, AUX HALOGEN
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, HIGH LIFT
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
PWR MODES, RIMPULL,CREEPER,
QUICK COUPLER, FUSION
RADIO, BLUETOOTH, AUX, MIC
RECOVERY HITCH & PIN, FLOOR MAT,
SEAT MOUNTED CONTROLS
SEAT, DELUXE CLOTH, AIR
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3 @50%
TRANSMISSION, PWR SF F4-R4
TRAVEL ALARM, ETHER AID,
WASHER-WIPERS, REAR DEFROST,
WEATHER, COLD START 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1242
  • YesDairy machine
  • No
  • Good
  • Good
  • FairDamage to both battery boxes
  • Good
  • Good
  • PoorHalf of right side panel missing, large chunk taken out of rear hood above camera and left door strut broken
  • PoorRight rear fender completely ripped off. minor damage to all others
  • FairHydraulic tank cover missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSMV and license plate mounts bent or broken, DEF access door missing
  • FairMain ladder bent
safety items
801
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLocked
  • Good
gauges, operator station, console
1851
  • No
  • No
  • No
  • Yes
  • Good
  • PoorLeft armrest broken and missing padding
  • Good
  • Good
  • Good
  • FairDoor stow latch not functioning
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOuter mirrors have been removed and are loose in cab.
  • Good
  • Good
  • FairVolume control not functioning
  • FairSome small holes
  • Good
  • Good
  • FairLower left window broken
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
401
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • PoorDPF full but not derating
cooling system
810
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPartially clogged with debris
  • Good
electrical, starting and charging system
410
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairLoader frame lights have been removed and are loose in cab. Rear hood floods not illuminating
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
400
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
910
  • 345–2768
  • A4208LM20022
  • 5.5yd3
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft corner missing. Edges rounding off.
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Estimated 40% left on tread
  • 20.5 R 25
general condition
300
  • No
  • YesDPF level high, maintenance pass due
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering