Quick Search

CAT 938M FC

CAT 938M FC

CAT Certified
Year
2019
Working hours
2,368 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 938M FC
Empire Southwest LLC
CategoryWheel Loaders
Serial NumberJ3R08500
Unit NumberE197955
Catalog Number10141652
Year2019
Hours2,368 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax248,941 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Coupler - QuickCoupler - Quick
Product LinkProduct Link
ROPS - EnclosedROPS - Enclosed
BucketBucket
CounterweightCounterweight
Ride ControlRide Control
Auto ShiftAuto Shift
HeaterHeater
Additional informationAir Conditioning
BOOM GROUP: STANDARD LIFT
Bucket Size: 107.4 in (3.8 CYD)
C/E OR TEETH: CUTTING EDGE
ECM DOWNLOAD: YES
EDGE
ENGINE TIER RATING: T4F
Online Owner's Manual
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
TIRE SIZE: 20.5-R25
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering