2022 CAT 938M For Sale - 249,500 USD | Cat Used
Quick Search

CAT 938M

CAT 938M

CAT Certified
Year
2022
Working hours
2,193 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Negaunee, MI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 938M
Fabick CAT
CategoryWheel Loaders
Serial NumberP5K02661
Unit NumberP5K02661
Catalog Number10126158
Year2022
Hours2,193 h
CountryUnited States
LocationNegaunee, United States
Pricing
Price Excluding Tax249,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information3RD VALVE, LIMITED SLIP
BUCKET-GP, 3.7 CYD, HO
CAB, DELUXE
CLEAN EMISS MOD - T4F
CTWT, HEAVY,3770LBS,7PCS
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
FENDER, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
GUARD, POWERTRAIN, SIDE
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, NONE
LIGHTS, AUX, HALOGEN
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, NONE
Online Owner's Manual
PREMIER WARRANTY 2/3/26 OR 5K HR
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PLE641
QC,
QUICK COUPLER,FUSION,HIGH VIS
SEAT, DELUXE
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 20.5R25 XHA2 L3, MI
TOOLBOX AUX
TRANSMISSION AND DRIVE LINE
WEATHER, STANDARD
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA little rust on right rear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
cooling system
900
  • No
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1000
  • No
  • Yes
  • 3.8 yard
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 60%
  • Overall fair condition
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoYes
Left RearNoNoYes
Right FrontNoNoNo
Right RearNoNoYes
comments, misc. repairs, general remarks
  • Overall good condition
general condition
300
  • Yes
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering