Quick Search

CAT 938M

CAT 938M

Year
2018
Working hours
7,621 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Perrysburg, OH
+1 330 244 2465 x2465
Show phone number
Basic information
BrandCAT 938M
Ohio CAT - Cleveland
CategoryWheel Loaders
Serial NumberJ3R05652
Unit NumberU61458
Catalog Number10068956
Year2018
Hours7,621 h
CountryUnited States
LocationPerrysburg, United States
Pricing
Price Excluding Tax135,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationCAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT,3770LBS,HEAV,7PC
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
GUARD, POWERTRAIN, SIDE
HYD,3V,COUPLER READY,STD LIFT
I09
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
SEAT, DELUXE
SHIPPING/STORAGE PROTECTION
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX
WEATHER, COLD START 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Yesmachine is very dirty
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2010
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairone of the rear windows is broken
  • Good
engine
1110
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • full
  • 7367
  • normal
  • none
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
810
  • Yes
  • Yes
  • Good
  • Good
  • Goodmachine does not have beacon
  • Fair3 lights on this machine are out
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
1600
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
final drives
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
comments, misc. repairs, general remarks
  • right rear tire is flat
  • left rear window is broken
  • machine is excessively dirty
general condition
300
  • Yes
  • Yes
  • Yes
  • Yesright rear tire is very flat
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering