Quick Search

CAT 938M

CAT 938M

Year
2019
Working hours
9,099 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Lincoln, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 938M
NMC CAT - Council Bluffs
CategoryWheel Loaders
Serial NumberJ3R07583
Unit NumberEQN169346
Catalog Number4906350
Year2019
Hours9,099 h
CountryUnited States
LocationLincoln, United States
Pricing
Price Excluding Tax176,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information938M WHEEL LOADER
AUTOLUBE
BUCKET, S&G, 4.2 YD3, FUS
CAB, DELUXE
CAMERA, REAR VIEW
CONT GP, PRINTER
CONTROL GP, PAYLOAD
COUNTERWEIGHT, LOGGER/AGG
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE, 938
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
FILM GP, AGGREGATE
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, NONE
KIT,SERIALIZED TECHNICAL MEDIA
LANE 3 ORDER
LIGHTS, AUX, LED, PREMIUM
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, STD LIFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER, FUSION
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
710
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairFront glass is cracked
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1920
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • 1/2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCushion torn back and worn
  • Good
  • FairFront window is cracked
  • Good
engine
1200
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Full
  • 1/2
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1500
  • Yes
  • No
  • All
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
1010
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLow
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
1000
  • 108"
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin - ZTG1369S2A1520NoNoNo
Left RearMichelin - ATG1987S4A1520NoNoNo
Right FrontMichelin - UTT1700S1A1520NoNoNo
Right RearMichelin - UTT1704S7A1520NoNoNo
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering