Quick Search

CAT 938MHL

CAT 938MHL

Year
2021
Working hours
6,169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 938MHL
Foley Equipment Company
CategoryWheel Loaders
Serial NumberP5K02178
Unit NumberUGN0438
Catalog Number4854002
Year2021
Hours6,169 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax187,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
EngineEngine
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2021 MODEL
CAB, DELUXE
CTWT, HEAVY,3770LBS,7PCS
DIFFERENTIAL,LIMITED SLIP REAR
EMA
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
FILM GP, AGGREGATE
HYDRAULICS, 3V, CPLR READY, HL
HYDRAULICS, STANDARD
JUMPER LINES, NONE
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, HIGH LIFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
SEAT, DELUXE
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 23.5R25 MX XHA2 * L3
TOOLBOX AUX, NONE
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering