Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 938M H3RQ
2019
7724 Hours
MICHIGAN CAT
Brand
CAT 938M H3RQ
Category
Wheel Loaders
Serial Number
J3R08100
Unit Number
J3R8100-A
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 938M H3RQ
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 938M H3RQ
Year
2019
Working hours
7,724 h
Print
Add to favorites
‹
›
×
Videos of CAT 938M H3RQ
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
114,904
MICHIGAN CAT
Brownstown Twp., MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 938M H3RQ
Michigan CAT
Category
Wheel Loaders
Serial Number
J3R08100
Unit Number
J3R8100-A
Catalog Number
10109008
Year
2019
Hours
7,724 h
Country
United States
Location
Brownstown Twp., United States
Pricing
Price Excluding Tax
114,904
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Radio - AM FM Radio
Radio - AM FM Radio
Counterweight
Counterweight
Differential Lock
Differential Lock
Ride Control
Ride Control
Steering Type - Wheel
Steering Type - Wheel
Auxiliary Hydraulics - 3rd Valve
Auxiliary Hydraulics - 3rd Valve
Weight Monitoring System
Weight Monitoring System
Auto Shift
Auto Shift
Differential Type - No Slip
Differential Type - No Slip
Lift - High
Lift - High
Additional information
CAB, AC, HIGH LIFT, HQC, BKT, 20.5R25
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
12
1
0
s.o.s. taken
No
bumper
Good
cab or canopy
Good
counterweight
Good
Has added lower counterweights under fuel tank
crankcase guard / battery box
Good
decals
Good
eng. enclose hood / stack
Good
fenders
Fair
Outer fender flaring missing on all fenders
front frame
Good
grab irons
Good
paint
Good
radiator grill & shroud
Good
Screen is straight
sheet metal
Good
steps / ladder
Good
Ladders an dsteps in place
safety items
6
0
0
parking brake functioning
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
service brakes functioning
Yes
back up alarm
Good
Working
camera(s)
Good
Backup camera working
fire extinguisher
Good
horn
Good
Working
rops
Good
seat belt / date
Good
Dated 2023
gauges, operator station, console
21
1
0
current o&mm
No
current parts manual
No
sound proofing
Yes
armrests
Good
cab filter / heat vent louvres
Good
dash console
Good
door / door seals
Good
door latches & hinges
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
headliner
Good
heater / defroster
Good
Working
hour meter - operator station
Good
Hour meter working shows 7723hr
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Good
mirrors
Fair
Equipped with heated power mirrors, outer mirrors loose at mounts
monitor panel / display
Good
Working
radio
Good
Am/fm radio
seat cushions / suspension / type
Good
Air ride seat suspension
switches
Good
transmission controls
Good
windows
Good
All cab glass in place (no chips or cracks) equipped with rear window defrost
windshield wipers
Good
Both wipers working
engine
8
0
0
blow by
No
epa decal legible
Yes
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
notes - engine
Powered by caterpillar C7.1 6-cylinder turbo diesel
oil pressure (h/l/n)
Warning light goes out when started
smoke color (b/d/l/w)
Normal
belts / pulleys - engine
Good
engine oil level / condition
Good
Full
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
intake / air filters
Good
operating condition - engine
Good
Starts and runs good
turbocharger / blower
Good
cooling system
8
0
0
compression in radiator
No
coolant leaks
Yes
Has coolant leak in engine oil cooler area
oil in anti-freeze
No
standard radiator
Yes
anti-freeze level / color / condition
Good
Red, clean full
coolers
Good
fan
Good
fan drive / type
Good
Hydraulic drive
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
1
0
block heater
Yes
ether aid
Yes
signal lights
Yes
Warning lights not working, signal lighfts working
alternator
Good
batteries / cables
Good
starter / type
Good
wiring
Good
work lights
Fair
Lower front floods not working.
transmission
7
0
0
leaks - transmission
No
transmission - noisy
No
case
Good
controls - transmission
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
Shifted good through speeds auto shift operated good
seals
Good
transmission
Good
transmission - forward shifts
Good
steering
6
0
0
articulate p & b
Good
No movement seen in cemter pin area
hand metering unit
Good
lines / fittings - steering
Good
steering cylinder
Good
Both dry
steering valves / pumps
Good
steering wheel tilt / extend
Good
brake
6
0
0
holds in park
Yes
leaks - brake
No
control valve
Good
lines
Good
lines / tubes
Good
parking brake - brake
Good
Working
pedal
Good
type (wet, dry)
Good
Wet inboard
axle assemblies
3
0
0
front axle housing
Good
Pinion and wheel seals are dry
rear axle housing
Good
Pinion and wheel seals are dry
wheel lugs & rims - axle assemblies
Good
hydraulics
9
0
0
notes - hydraulics
Auxiliary hydraulics plumbed to top of front coupler
accumulator charge - ride control
Good
Ride control working
bucket & hoist kickout
Good
Both kickouts working
bucket cylinder
Good
control linkage
Good
Pilot operated joystick controls
hose lines
Good
Outer covering on coupler lines weathered and cracked
lift cylinders
Good
overall operating condition
Good
Hydraulic functions operated good cycle speeds are good.
pumps & valves
Good
tank
Good
attachments / work tools
other
Equipped with Lincon auto greaser
bucket
3
0
0
loader frame
Good
Hydraulic operated fusion coupler
loader pins & bushings
Good
quick coupler
Good
final drives
3
0
0
notes - final drives
Diff lock function working
front axle
Good
rear final drives
Good
wheel lugs & rims - final drives
Good
tires
Tire Size - TIRES
20.5-R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Titan (STTR)
4
10
No
No
No
Left Rear
Titan (STTR)
6
10
No
No
No
Right Front
Titan (STTR)
5
10
No
No
No
Right Rear
Titan (STTR)
6
10
No
No
No
general condition
3
0
0
et product status report download
Yes
logged / active codes
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
vids/vims download available
No
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 938M H3RQ on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.