Quick Search

CAT 938K CL2

CAT 938K CL2

Year
2019
Working hours
8,311 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Gomez Palacio
+52 8184002000
Show phone number
Basic information
BrandCAT 938K CL2
Maquinas Diesel SA de CV
CategoryWheel Loaders
Serial NumberW8K01816
Unit NumberP019384
Catalog Number10059502
Year2019
Hours8,311 h
CountryMexico
LocationGomez Palacio, Mexico
Pricing
Price Excluding Tax96,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationOperator's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
920
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairALGUNOS SOLDADOS
  • Good
  • Good
  • Good
  • FairREPARADAS.
gauges, operator station, console
701
  • Yes
  • PoorNO FUNCIONA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
bucket
220
  • CUCHARON CON MUCHAS REPARACIONES Y ESTA INCLINADO.
  • Fair
  • Fair
  • Good
  • Good
tires
  • 100% DE VIDA REMANENTE.
general condition
200
  • Yes
  • Yes
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering