Quick Search

CAT 938K RQ+

CAT 938K RQ+

Year
2012
Working hours
15,850 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT 938K RQ+
Michigan CAT
CategoryWheel Loaders
Serial NumberSWL00563
Unit NumberSWL563
Catalog Number10093925
Year2012
Hours15,850 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax69,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
BucketBucket
CounterweightCounterweight
Differential LockDifferential Lock
Ride ControlRide Control
Steering Type - WheelSteering Type - Wheel
Fire ExtinguisherFire Extinguisher
Weight Monitoring SystemWeight Monitoring System
Additional informationCAB, AC, BKT, FORKS FOR AN ADD'L $5000, RC, 2V
CONDITION HOURS AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
831
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • PoorFaded, chipped
  • Good
  • FairLeft rear fender dented, flairing damaged, right front dented in
  • Good
  • FairLight faded paint chips and surface rus tin areas over machine
  • Good
  • Good
  • FairCab ladder slightly bent
safety items
312
  • No
  • Yes
  • Yes
  • PoorMissing
  • Good
  • PoorNot working
  • GoodWorking
  • Good
  • FairRetractable style,belt dated 2012
gauges, operator station, console
1241
  • NoNot working
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInner and outer mirrors in place
  • Good
  • Good
  • Good
  • FairOutdated dated 2012
  • FairAir ride seat suspension, right armrest taped on
  • Good
  • FairRight rear side cab glass cracked
  • PoorFront wiper arm stripped out (motor working) rear wiper not working
engine
800
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red,
  • Powered by caterpillar C6.6. (6-cylinder turbo diesel)
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRuns good
  • Good
  • Good
cooling system
400
  • No
  • No
  • Good
  • GoodHydraulic drive
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • GoodAll,flood, sigmal and warng lights on machine working
  • Good
  • Good
  • Good
transmission
900
  • Testing area was limited
  • Good
  • Good
  • Good
  • GoodShifted throuh speeds auto shift working
  • Good
  • Good
  • Good
  • Good
  • Good
steering
610
  • GoodNo movement seen in center pin area.
  • Good
  • Good
  • FairLeft cylinder shows seepage from packing
  • Good
  • Good
  • Good
brake
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
axle assemblies
300
  • GoodPinion and wheel seals are dry
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • GoodBoth kickouts working
  • GoodDry
  • GoodPilot operated joystick control
  • Good
  • Good
  • GoodBoth dry
  • GoodHydraulic functions operated good
  • Good
  • Good
attachments / work tools
  • Yes60in adjustable pallet forks - FORKS AVAILABLE FOR ADDL $5000
bucket
621
  • 8’10ft wide - BUCKET ONLY
  • FairHeel end worn through at bottom lift gusset area,
  • PoorFloor skin worn thin and dented
  • Good
  • Good
  • Good
  • FairBeen flipped has life left
  • Good
  • Good
  • GoodHydraulic operated fusion style coupler
final drives
410
  • Good
  • FairOscillation bearing shows some wear
  • Good
  • Good
  • Good
tires
  • 20.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin (XHA2)2770NoYesNo
Left RearMichelin (XHA2)27NoNoNo
Right FrontMichelin (XHA2)2770NoNoNo
Right RearMichelin (XHA2)2770NoNoNo
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering