Quick Search

CAT 930M

CAT 930M

Year
2022
Working hours
4,669 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Twin Falls, ID
+1 8779914228
Show phone number
Basic information
BrandCAT 930M
Western States Equipment
CategoryWheel Loaders
Serial NumberJ5K00488
Unit NumberE0097671
Catalog Number10112276
Year2022
Hours4,669 h
CountryUnited States
LocationTwin Falls, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information930M SWL AGRICULTURE
ANTIFREEZE, -50C (-58F)
CAB, DELUXE
CERTIFICATE OF ORIGIN, ENGLISH
CTWT, HEAVY, 2668LBS, 5PCS
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
LANE 3 ORDER
LIGHTS, AUX, LED
LIGHTS, ROADING, LED, RH
LINES, AUX 3RD, STD LIFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER, FUSION
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
TOOLBOX AUX
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering