2020 CAT 930M For Sale - 180,000 USD | Cat Used
Quick Search

CAT 930M

CAT 930M

CAT Certified
Year
2020
Working hours
3,529 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 930M
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberF5K00706
Unit Number472930
Catalog Number4675068
Year2020
Hours3,529 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax180,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
EngineEngine
Additional informationBUCKET-GP, 3.0 YD3, FUS
C7.1 ENGINE
CAB, DELUXE
CAMERA, REAR VIEW
CAT CERTIFIED USED
CTWT, HEAVY, 2668LBS, 5PCS
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
LIGHTS, ROADING, HALOGEN, RH
LIGHTS, STD HALOGEN
LINES, AUX 3RD, STD LIFT
Online Owner's Manual
PREP PACK, UNITED STATES
PRICE UPDT: 09/06/24 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER,FUSION,HIGH VIS
SEAT, DELUXE
STANDARD RADIO (12V), DUAL USB
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX
VALVE GP, FAN BYPASS HIGH ALT
WEATHER, THERMAL BYPASS 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering