Quick Search

CAT 930M

CAT 930M

Year
2018
Working hours
2,894 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 930M
WYOMING MACHINERY
CategoryWheel Loaders
Serial NumberKTG00524
Unit NumberKTG524
Catalog Number10005357
Year2018
Hours2,894 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax191,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information5 LB FIRE EXTINGUISHER
BUCKET-GP, 3.8 YD3, FUS
CAB, DELUXE
CARRIAGE, CON, FORK, 72", FUS
COUNTERWEIGHT, HEAVY
DIFFERENTIAL, OPEN REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
GUARD, POWERTRAIN, SIDE
HYD,3V,COUPLER READY,STD LIFT
Online Owner's Manual
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
RADIO, READY
SEAT, DELUXE
STEERING, STANDARD, DUAL MODE
TIRES,20.5/25 FS SGGLD 12PR L2
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering