Quick Search

CAT 930M FC

CAT 930M FC

Year
2018
Working hours
4,771 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 930M FC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberKTG04300
Unit NumberM459664
Catalog Number4369414
Year2018
Hours4,771 h
CountryUnited States
LocationColorado Springs, United States
Pricing
Price Excluding Tax170,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information4695 BW 1/22/24
BUCKET-GP, 3.0 YD3, FUS
C7.1 ENGINE
CAB, DELUXE
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
ENGINE AR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
JUMPER LINES, 3RD FUNCTION
LIGHTS, STD HALOGEN
Online Owner's Manual
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
SEAT, DELUXE
STANDARD RADIO (12V), DUAL USB
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX, NONE
VALVE GP, FAN BYPASS HIGH ALT
WEATHER, THERMAL BYPASS 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Yes
  • No
  • Good
  • Good
  • Good
  • FairPeeling on left side
  • Good
  • GoodSome slight damage on right side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMissing cover over DEF tank
  • Good
safety items
710
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairFront glass is cracked on the left side
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThere is a tear behind the operators seat
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • 100%
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • Yes
  • No
  • Hystat transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Yes
  • No
  • Speed range 2 stall
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1000
  • Yes
  • 3.0 cyd
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
300
  • Good
  • Good
  • Good
tires
  • No
  • Rears: 48% L/F: 60% R/F: 62%
  • R/F tire is mismatched
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA22060NoNoNo
Left RearMichelin XHA21648NoNoNo
Right FrontBridgestone VMT2662NoNoNo
Right RearMichelin XHA21648NoNoNo
general condition
200
  • Yes
  • No
  • Yes
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering