Quick Search

CAT 928HZ

CAT 928HZ

Year
2011
Working hours
3,532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
Mokena, IL
+1 319 531 0379
Show phone number
Basic information
BrandCAT 928HZ
Altorfer Industries
CategoryWheel Loaders
Serial NumberCXK01337
Unit NumberUN00459
Catalog Number10118827
Year2011
Hours3,532 h
CountryUnited States
LocationMokena, United States
Pricing
Price Excluding Tax74,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
3RD VALVE3RD VALVE
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
EROPSEROPS
RIDE CONTROLRIDE CONTROL
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
COUNTERWEIGHTCOUNTERWEIGHT
STANDARD LIFTSTANDARD LIFT
BOOM, GPBOOM, GP
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
FORKSFORKS
Additional informationPictures as of 12-11-24 with 3,531 hours

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1250
  • Yes
  • Good
  • FairRusty
  • Good
  • FairFaded and scuffed
  • Good
  • FairRust bubbles
  • FairSide cover hinges rusted
  • Good
  • Good
  • Good
  • Good
  • FairFaded with rust bubbles
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1820
  • Yes
  • GoodCharged A/C system at 3,521 hours
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairRusted at bottoms
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NoWater separator changed at 3,521 hours
  • ELC
  • Changed oil, water separator and primary fuel filter at 3,521 hours as part of PM4 service
  • Good
  • Good
  • Good
  • FairRusty
  • Good
  • Good
  • Good
  • GoodReplaced turbo at 3,521 hours
cooling system
700
  • No
  • No
  • Changed out coolant at 3,521 hours
  • Good
  • Good
  • GoodFan replaced at 3,521 hours
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
610
  • Yes
  • No
  • No
  • No
  • Good
  • FairCorrosion. Boxes rusty
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • Transmission oil and filter changed at 3,521 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
420
  • FairMinor movement
  • Good
  • Good
  • FairMinor movement
  • Good
  • Good
brake
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
810
  • No
  • Changed hydraulic oil and filters at 3,521 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRust bubbles
  • Good
bucket
820
  • No
  • Yes
  • 4.2 yd³
  • 108"
  • Missing spill rack
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
attachments / work tools
  • Yes
final drives
800
  • No
  • Changed final drive oil (4) at 3,521 hours
  • Good
  • GoodChanged front axle oil at 3,521 hours
  • Good
  • Good
  • GoodChanged rear axle oil at 3,521 hours
  • Good
  • Good
  • Good
tires
  • 65%
  • 20.5 R25
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone3865NoNoNo
Left RearBridgestone3560NoNoNo
Right FrontBridgestone3865NoNoNo
Right RearBridgestone3865NoNoNo
comments, misc. repairs, general remarks
  • Inspection updated 4-5-24
  • PM4 Service performed at 3,521 hours
  • Mechanically very sound and good machine, rust present from previous snow removal application
  • Includes quick coupler, bucket, and forks
general condition
030
  • Yes
  • Yes
  • Yes
  • FairRust bubbles in paint. Rusted through in a few areas.
  • FairRusty
  • FairRusty
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering