Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 928F
1994
7603 Hours
FOLEY EQUIPMENT COMPANY
Brand
CAT 928F
Category
Wheel Loaders
Serial Number
2XL00520
Unit Number
24B138
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 928F
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 928F
Year
1994
Working hours
7,603 h
Print
Add to favorites
‹
›
×
Videos of CAT 928F
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
30,000
FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 928F
Foley Equipment Company
Category
Wheel Loaders
Serial Number
2XL00520
Unit Number
24B138
Catalog Number
10110172
Year
1994
Hours
7,603 h
Country
United States
Location
Call Foley, United States
Pricing
Price Excluding Tax
30,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
Bucket
Bucket
Counterweight
Counterweight
Lift - Standard
Lift - Standard
Boom, GP
Boom, GP
Additional information
.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
928F WHEEL LOADER
ADAPTERS, BOLT ON,SET OF 8
BUCKET, 2.6 CYD EXCAVATING
COUNTERWEIGHT, 280KG/617LB
FAULTS INCLUDING SAFETY ITEMS
GUARD, CRANKCASE
GUARD, POWERTRAIN
MACHINE IS SOLD AS IS, WHERE IS,
Online Owner's Manual
TIPS, LONG, SET OF 8
TIRES, 17.5-25 12PR L3
WITH ALL KNOWN AND UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7
6
0
cleaning required
Yes
s.o.s. taken
No
notes - general appearance
Needs good cleaning inside and out
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Fair
Bent right rear useable
decals
Fair
Faded scratches
eng. enclose hood / stack
Good
fenders
Fair
Both sides
front frame
Good
fuel tank
Good
grab irons
Good
paint
Fair
Faded scratches rusty
radiator grill & shroud
Fair
Bent has wire holding door shut
rear frame
Good
steps / ladder
Fair
Bent useable
safety items
1
1
2
parking brake functioning
Yes
Works but needs adjusted up on cable have to pull all way to end of stroke to set
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
service brakes functioning
Yes
Works but the foot pedal sticks intermittently
back up alarm
Poor
Inop no sound when backing up
horn
Poor
Inop missing inside steering wheel
rops
Good
seat belt / date
Fair
Seatbelt is out of date.
gauges, operator station, console
12
2
2
current o&mm
No
current parts manual
No
current safety manual
No
notes - gauges, operator station, console
No manuals with machine
armrests
Good
dash console
Good
door latches & hinges
Good
floor boards / mats
Good
gauges
Good
headliner
Good
hydraulic controls
Good
interior lights
Fair
Inop
interior plastic / fabric
Fair
Coming off behind seat useable
meter
Good
mirrors
Good
monitor panel / display
Good
seat cushions / suspension / type
Good
transmission controls
Good
windows
Poor
Windows are cracked and broken.
windshield wipers
Poor
Front and rear Inop does not spray washer tank broken
engine
5
2
0
blow by
No
compression in radiator
No
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
Yes
Valve cover and side tapper covers and oil pan leaking/Seeping
water in oil
No
anti-freeze color
Ok
oil pressure (h/l/n)
Ok
smoke (b/d/l/w)
Normal
air cleaners
Fair
Dry Filters May need serviced.
belts / pulleys - engine
Fair
Bels pretty weathered and cracking recommend belts
exhaust / muffler
Good
fuel system
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
7
0
0
leaks - cooling system
No
leaks - cooling system 1
No
notes - cooling system
No visible leaks
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
radiator
Good
water pump
Good
electrical, starting and charging system
3
1
0
alternator
Good
batteries / cables
Good
lighting
Fair
Rear tail lights out and front work lights out
starter
Good
transmission
6
0
0
leaks - transmission
No
transmission - noisy
No
notes - transmission
Machine runs and moves
drive shaft
Good
leaks - transmission
Good
operating condition - transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
2
2
0
articulate p & b
Fair
Has some wear present but useable as is
steering cylinder
Fair
Both sides leaky
steering linkage
Good
steering wheel tilt / extend
Good
brake
0
2
0
holds in park
Yes
parking brake - brake
Fair
Works but needs cable adjusted have to pull clear to end of stroke
pedal
Fair
Left brake pedal sticky have to use foot to help pull pedal back lube pedal where pivots
axle assemblies
3
0
0
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
4
3
0
leaks - hydraulics
Yes
notes - hydraulics
Has leaks
hose lines
Fair
Weathered useable
hoses & tubes - hydraulics
Good
lift cylinders
Fair
Leaks Present
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Fair
Leaks Present
bucket
3
4
0
bucket capacity
101.5 inch wide cat toothed bucket
bucket size
101.5 inch wide cat toothed bucket
standard lift
Yes
bucket bottom
Good
bucket floor
Good
bucket p & b
Fair
Some wear is present but usable.
bucket sides
Fair
Bent on top has hooks welded on back
cutting edges
Good
loader pins & bushings
Fair
Some wear present but usable as is.
teeth / adapters
Fair
Some wear present has life left
final drives
5
0
0
leaks - final drives
No
notes - final drives
No visible leaks
differentials
Good
front axle
Good
rear axle
Good
trunion
Good
wheel lugs & rims - final drives
Good
tires
Spare
No
Tire Size - TIRES
17.5-25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Yokohama
50
Yes
Yes
Left Rear
Yokohama
50
Yes
No
Right Front
Yokohama
50
Yes
Yes
Right Rear
Yokohama
50
Yes
No
comments, misc. repairs, general remarks
comment 1
MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
general condition
3
0
0
logged / active codes
No
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 928F on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.