Quick Search

CAT 926M RQ

CAT 926M RQ

Year
2020
Working hours
1,614 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Lansing, MI
+1 8669941408
Show phone number
Basic information
BrandCAT 926M RQ
Michigan CAT
CategoryWheel Loaders
Serial NumberW5L00424
Unit NumberW5L424-A
Catalog Number10094868
Year2020
Hours1,614 h
CountryUnited States
LocationLansing, United States
Pricing
Price Excluding Tax194,904 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
CounterweightCounterweight
Differential LockDifferential Lock
Lift - StandardLift - Standard
Ride ControlRide Control
Steering Type - WheelSteering Type - Wheel
Fire ExtinguisherFire Extinguisher
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Boom, GPBoom, GP
Differential Type - LimitedDifferential Type - Limited
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
Additional informationCAB, AC, RC, HQC, BKT, 20.5R25
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1030
  • No
  • Good
  • GoodScratches
  • Good
  • Good
  • Good
  • FairBoth front bowed on outside edges. Left rear skirting cracked and chewed up. Right rear cracked at mounting bots. Skirting cracked and broken.
  • Good
  • Good
  • FairLight scratches on body. Scratched with light surface rust on loader arm
  • Good
  • Good
  • Good
  • FairLeft side bent slight
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInspected 07/2020
gauges, operator station, console
1810
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • GoodToo cold outside to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn slight
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInspected 07/2020
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodShifts good through all speeds. Auto shift working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
610
  • Good
  • Good
  • Good
  • FairLeft side damp. Right side dry
  • Good
  • Good
  • Good
brake
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
1100
  • No
  • GoodRide control working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
540
  • No
  • Yes
  • 8’4” wide bucket installed
  • FairShows some wear
  • FairShows some wear
  • GoodP&B have little to no movement
  • GoodP&B have little to no movement
  • FairShows some wear
  • FairShows some wear. Does not have a flip left
  • Good
  • GoodP&B have little to no movement
  • Good
final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Approximately 59% remaining
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan MXL28/32"58%NoNoNo
Left RearTitan MXL30/3262%NoNoNo
Right FrontTitan MXL28/3258%NoNoNo
Right RearTitan MXL28/3258%NoNoNo
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering