Quick Search

CAT 926M

CAT 926M

Year
2019
Working hours
1,143 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Anchorage, AK
+1 406 656 0202
Show phone number
Basic information
BrandCAT 926M
N C Machinery Co.
CategoryWheel Loaders
Serial NumberLTE07172
Unit Number23A0898
Catalog Number4532524
Year2019
Hours1,143 h
CountryUnited States
LocationANCHORAGE, United States
Pricing
Price Excluding Tax244,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationBUCKET,GP 2.70 YD3 HO
CAB, DELUXE
CAMERA, REAR VIEW
CTWT, STANDARD, 763LBS, 2 PCS
CUTTING EDGE BOLT ON
DIFFERENTIAL, OPEN REAR
ENG SN D8T57217 MSO 9FKTB
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, FULL COVER
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD, HL
JUMPER LINES, AUX 3RD, FUSION
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, LED
LIGHTS, ROADING, LED, RH
LINES, AUX 3RD, STD LIFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER,FUSION,HIGH VIS
SEAT, DELUXE
SHIPPING/STORAGE PROTECTION
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 20.5R25 MX XTLA * L2
TOOLBOX AUX
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering