2020 CAT 926M For Sale - 163,000 USD | Cat Used
Quick Search

CAT 926M

CAT 926M

Year
2020
Working hours
1,511 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCAT 926M
Caterpillar Financial
CategoryWheel Loaders
Serial NumberLTE07542
Unit NumberUS-1286653
Catalog Number10137672
Year2020
Hours1,511 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax163,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
BucketBucket
CounterweightCounterweight
Differential LockDifferential Lock
Lift - StandardLift - Standard
Ride ControlRide Control
Steering Type - WheelSteering Type - Wheel
Radio - BluetoothRadio - Bluetooth
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Additional informationCustomer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 months/1,000 hour Equipment Protection Plan may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • Good
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • GoodLeft rear rubbed
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • YesHeld through parking brake test.
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled July 2024
  • Good
gauges, operator station, console
2200
  • 96%
  • 43%
  • Yes
  • YesCd
  • Yes
  • No
  • Good80 ambient - 43 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good80 ambient - 125 vent
  • Good
  • Good
  • Good
  • Good
  • GoodPower/heated mirrors
  • Good
  • GoodAM/FM/Bluetooth
  • GoodAir suspension
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • YesPerformed service 7-2-24 @ 1509 hrs
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodServiced 7-2-24 @ 1509 hrs
  • Good
  • GoodTurbo
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • YesNo canister installed
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 7-2-24 @ 1509 hrs
  • Good
  • GoodHydrostatic pump replaced July 2024 @ 1509 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • GoodHydrostatic pump replaced July 2024 @ 1509 hrs.
  • Good
  • Good
  • Good
  • GoodTilt and extend
  • Good
brake
1200
  • YesPassed parking brake testing procedure.
  • No
  • Good
  • Good
  • GoodParking brake rotor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
1100
  • No
  • Good
  • GoodHoist, curl, float
  • Good
  • GoodServiced 7-2-24 @ 1509 hrs
  • Good
  • Good
  • Good
  • Good
  • GoodHydrostatic pump replaced July 2024 @ 1509 hrs. Pumps and motors checked for damaged, cleaned/resealed.
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
800
  • No
  • Yes
  • 100in.
  • 190304524
  • Good
  • Good
  • Good
  • Good
  • GoodWear present on front side- can still be rotated
  • Good
  • Good
  • Good
final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 53%- Tires near 50% and have dry rot
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin xtla2256NoYesYes
Left RearMichelin xtla1949NoYesYes
Right FrontMichelin xtla2154NoYesYes
Right RearMichelin xtla2051NoYesYes
comments, misc. repairs, general remarks
  • Retail Good
general condition
300
  • Yes
  • Yes
  • Yes
  • YesAll but hydraulics sampled 7-2-24 @ 1509 hrs. Hydraulic oil was already drained at time of sampling.
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering