Quick Search

CAT 926M

CAT 926M

Year
2019
Working hours
621 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 926M
Ziegler CAT
CategoryWheel Loaders
Serial NumberLTE06929
Unit NumberEQ0120342
Catalog Number10118727
Year2019
Hours621 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax204,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional informationEROPS
A/C
HEATER
LIGHTS
RADIO
FUSION QUICK COUPLER
2 VALVE
LIMITED SLIP REAR
RIDE CONTROL
2.6 CY GP BUCKET
REAR CAMERA
PROD LINK
20.5 X 25 TIRES

926
BUCKET-GP, 2.6 CYD, HO
CAB, DELUXE
CAMERA, REAR VIEW
CLEAN EMISSIONS MODULE
COUNTERWEIGHT, STANDARD
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
HYD,2V,CPL RDY,STD
HYDRAULICS, STANDARD, HL
JUMPER LINES, NONE
LIGHTS, AUX, HALOGEN
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, NONE
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER,FUSION,HIGH VIS
Remaining Factory Warranty Total Machine Premier 12-11-24 or 2500 hours, Emissions 12-11-24 or 3000 hours
SEAT, DELUXE
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 20.5R25 XHA2 L3, MI
TOOLBOX AUX
TRANSMISSION AND DRIVE LINE
WEATHER, COLD START 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
510
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairFunctional.
  • Good
gauges, operator station, console
2400
  • 96%
  • 75%
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
  • Hydrostatic transmission.
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
510
  • Yes
  • 2.7yd.
  • Good
  • Good
  • Good
  • FairEnd bits worn, end bits and cutting edges can be turned to side 2.
  • Good
  • Good
tires
  • No
  • 50%
  • 20.5 r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMicheline XHA23150%NoYesNo
Left RearMicheline XHA23350%NoYesNo
Right FrontMicheline XHA23150NoYesNo
Right RearMicheline XHA23350%NoYesNo
general condition
300
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering