Quick Search

CAT 926M QC

CAT 926M QC

Year
2022
Working hours
315 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
Basic information
BrandCAT 926M QC
Wheeler Machinery Co.
CategoryWheel Loaders
Serial NumberW5L02087
Unit NumberBCP00889U
Catalog Number10105386
Year2022
Hours315 h
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax240,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional informationAUX ECM
CAB, DELUXE
CTWT, STANDARD, 763LBS, 2 PCS
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
HYDRAULICS, 2V, CPLR READY, SL
HYDRAULICS, STANDARD, SL
JUMPER LINES, NONE
LANE 2 ORDER
LIGHTS, ROADING, HALOGEN, RH
LIGHTS, STD, LED
LINES, AUX 3RD, NONE
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
PRICED 02/06/24 DA
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER,FUSION,HIGH VIS
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STANDARD RADIO (12V)
STEERING, STANDARD, DUAL MODE
TIRES, 20.5R25 TI MXL * L3
TOOLBOX AUX, NONE
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering