Quick Search

CAT 926M

CAT 926M

Year
2023
Working hours
203 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
North Canton, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT 926M
Ohio CAT - Cleveland
CategoryWheel Loaders
Serial NumberW5L02402
Unit NumberU31662
Catalog Number10040053
Year2023
Hours203 h
CountryUnited States
LocationNorth Canton, United States
Pricing
Price Excluding Tax235,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
EngineEngine
Additional information926M WHEEL LOADER
BUCKET-GP, 2.6 CYD, HO
CAB, DELUXE
CLEAN EMISSIONS MODULE
COUNTERWEIGHT, STANDARD
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD, SL
I09
JUMPER LINES, AUX 3RD, FUSION
LIGHTS, AUX, LED, PREMIUM
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, STD LIFT
Online Owner's Manual
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
TOOLBOX AUX, NONE
TRANSMISSION AND DRIVE LINE
WEATHER, COLD START 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 36%
  • 22%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1100
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Red
  • C7.1
  • 36%
  • J7A26664
  • 22%
  • 100.4
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • 98
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1500
  • Yes
  • No
  • All
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • Yes
  • Good
bucket
1200
  • 3.0yd
  • A4221BK23183
  • A4221BK23183
  • 3.0 yd
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 95%
  • 0
  • 20.5R25
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan95%NoNoNo
Left RearTitan95%NoNoNo
Right FrontTitan95%
Right RearTitan95%NoNoNo
comments, misc. repairs, general remarks
  • Left hood strut is weak
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering