2018 CAT 926M For Sale - 135,000 USD | Cat Used
Quick Search

CAT 926M

CAT 926M

CAT Certified
Year
2018
Working hours
2,154 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY – SOUTH
IN
+1 3175452151
Show phone number
Basic information
BrandCAT 926M
MacAllister Machinery
CategoryWheel Loaders
Serial NumberLTE05465
Unit NumberLTE05465
Catalog Number10213224
Year2018
Hours2,154 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax135,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
CounterweightCounterweight
Differential LockDifferential Lock
Lift - StandardLift - Standard
Steering Type - WheelSteering Type - Wheel
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Auto ShiftAuto Shift
Additional informationCustomer Value Agreement (CVA) 24 MOS CVA FILTER KITS
Online Owner's Manual
Special Offers 12 MOS/1000 HR PT+H WARRANTY
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 12 MOS/1000 HR PT+H WARRANTY
Customer Value Agreement 24 MOS CVA FILTER KITS
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFaded, has scratches, slurry buildup and concrete buildup
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTop entry step is bent
safety items
500
  • YesParking brake code being repaired
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLower cushion has a snall tear at the seam
  • Good
  • Good
  • Good
  • GoodDoor glass is being replaced
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodFan drive is clicking intermittently but still working as it should. Being repaired
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • Good
  • Good
  • Good
  • GoodSmall seep on top of trans
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • GoodHas play
  • GoodSeeping
  • Good
  • Good
  • Good
  • GoodHas play
  • Good
  • Good
  • Good
brake
200
  • Yes
  • GoodWorks but throwing a code. Being repaired
  • Good
hydraulics
800
  • No
  • Good
  • GoodHard line fittings are corroded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • USED GP BUCKET INCLUDED IN PRICE
  • Good
  • Good
  • Good
  • GoodHave play
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Front tires have 55% tread remaining with tread cuts and side cuts. Rear tires have 95% tread life remaining
  • 20.5R25
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering