Quick Search

CAT 924K

CAT 924K

Year
2012
Working hours
6,277 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Pasco, WA
+1 8779914228
Show phone number
Basic information
BrandCAT 924K
Western States Equipment
CategoryWheel Loaders
Serial NumberPWR00924
Unit NumberE0128540
Catalog Number10120826
Year2012
Hours6,277 h
CountryUnited States
LocationPasco, United States
Pricing
Price Excluding Tax105,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationCAB DELUXE
CAMERA REAR VIEW
COUNTERWEIGHT 882LBS LOGGER
CUTTING EDGE BOLT ON(4 PIECE)
DIFFERENTIAL OPEN REAR
ENVIRONMENT STANDARD
FENDERS STANDARD
GUARD CRANKCASE
GUARD POWERTRAIN LOWER
HYD 3V COUPLER READY STD LIFT
JUMPER LINES 3RD FUNCTION
LIGHTS AUX HALOGEN / HALOGEN
MACHINE ID# U008783
Online Owner's Manual
PREP PACK UNITED STATES
QUICK COUPLER FUSION
RADIO CD DELUXE
SEAT DELUXE
STEERING STANDARD
TIRES 20.5-25 * LCM L3
WARNING BEACON ROTATING
WEATHER COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering