Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 924K 3RQ
2015
5418 Hours
MICHIGAN CAT
Brand
CAT 924K 3RQ
Category
Wheel Loaders
Serial Number
PWR03979
Unit Number
PWR3979
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 924K 3RQ
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 924K 3RQ
Year
2015
Working hours
5,418 h
Print
Add to favorites
‹
›
×
Videos of CAT 924K 3RQ
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
147,900
MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 924K 3RQ
Michigan CAT
Category
Wheel Loaders
Serial Number
PWR03979
Unit Number
PWR3979
Catalog Number
10110270
Year
2015
Hours
5,418 h
Country
United States
Location
Shelby Twp., United States
Pricing
Price Excluding Tax
147,900
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Coupler - Quick
Coupler - Quick
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Combined Hydraulics - Two Way
Combined Hydraulics - Two Way
Bucket
Bucket
Counterweight
Counterweight
Differential Lock
Differential Lock
Lift - Standard
Lift - Standard
Ride Control
Ride Control
Steering Type - Wheel
Steering Type - Wheel
Forks - Pallet
Forks - Pallet
Weight Monitoring System
Weight Monitoring System
Auto Shift
Auto Shift
Additional information
CAB, AC, FQC, STD LIFT, 3V, RC, BKT,600/65R25 TIRES
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
0
0
cleaning required
No
s.o.s. taken
No
cab or canopy
Good
counterweight
Good
Equipped with added bottom counterweight
crankcase guard / battery box
Good
decals
Good
differential supports
Good
eng. enclose hood / stack
Good
Straight
fenders
Good
In place and straight
front frame
Good
fuel tank
Good
grab irons
Good
paint
Good
Surface rust starting on lower side cab panels
plastic
Good
radiator grill & shroud
Good
Straight
sheet metal
Good
steps / ladder
Good
safety items
4
1
0
parking brake functioning
Yes
rops certification plate
Yes
safety decals in place
Yes
service brakes functioning
Yes
back up alarm
Good
Working
fire extinguisher
Good
horn
Good
Working
rops
Good
seat belt / date
Fair
Retractable style,belt dated 2014 (outdated)
gauges, operator station, console
19
1
0
current o&mm
No
current parts manual
No
current safety manual
No
sound proofing
Yes
armrests
Good
cab filter / heat vent louvres
Good
dash console
Good
door / door seals
Good
door latches & hinges
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
All gauges working
headliner
Good
heater / defroster
Good
hour meter - operator station
Good
Hour meter working shows 5345hr
hydraulic controls
Good
Right pilot operated joystick controls
interior lights
Good
Working
mirrors
Good
Equipped wirh heated power mirrors
monitor panel / display
Good
Working
seat cushions / suspension / type
Fair
Air ride seat suspension, small burnholes in lower seat cushion
switches
Good
transmission controls
Good
windows
Good
All cab glass in place (no chips or cracks)
windshield wipers
Good
Both working
engine
7
0
0
blow by
Yes
Slight
epa decal legible
Yes
fuel leaks
No
knocking
Yes
oil leaks
No
Seepage around oil pan gasket
pre lube system
No
water in oil
No
notes - engine
Powered by caterpillar C6.6L 6-cylinder turbo diesel
oil pressure (h/l/n)
Warning light goes out when started
smoke color (b/d/l/w)
Normal
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
compression in radiator
No
coolant leaks
Yes
oil in anti-freeze
No
anti-freeze level / color / condition
Good
Red full
fan
Good
fan drive / type
Good
Hydraulic drive
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
electrical, starting and charging system
4
0
0
block heater
Yes
ether aid
Yes
signal lights
Yes
Warning lihts working
alternator
Good
batteries / cables
Good
wiring
Good
work lights
Good
All,floodlights on machine working
transmission
8
0
0
leaks - transmission
Yes
Oil leaking from transmission case breather
transmission - noisy
No
notes - transmission
Operated good
case
Good
controls - transmission
Good
drive shaft
Good
operating condition - transmission
Good
Shifted through all speeds, spims tires in a pile in 1st gesr
seals
Good
temp / pressure gauges
Good
transmission
Good
transmission - forward shifts
Good
steering
6
0
0
articulate p & b
Good
No movement seen in center pin area
hand metering unit
Good
lines / fittings - steering
Good
steering cylinder
Good
Both dry
steering linkage
Good
steering wheel tilt / extend
Good
brake
5
0
0
holds in park
Yes
notes - brake
Service and parking brake ooerated good
lines
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
type (wet, dry)
Good
Wet inboard
axle assemblies
3
0
0
front axle housing
Good
Pinion and wheel seals are dry
rear axle housing
Good
Pinion and wheel seals are dry
wheel lugs & rims - axle assemblies
Good
hydraulics
9
1
0
notes - hydraulics
Auxiliary hydraulics plumbed to top of coupler
accumulator charge - ride control
Good
Ride control working
bucket & hoist kickout
Good
Both kickouts working
bucket cylinder
Good
Dry
control linkage
Good
Right pilot operated joystick controls
hose lines
Fair
Outer covering on auxiliary hydraulic lines weathers torn
hoses & tubes - hydraulics
Good
lift cylinders
Good
Both dry
overall operating condition
Good
Hydraulic functions operated good
pumps & valves
Good
tank
Good
attachments / work tools
forks
Yes
6ft adjustable cat forks, 8ft wide carriage
bucket
6
1
1
standard lift
Yes
notes - bucket
9ft wide
bucket bottom
Fair
Heel end wear plates worn thin
bucket floor
Good
bucket linkage - bucket 1
Good
bucket sides
Good
cutting edges
Poor
Worn out has been flipped
loader frame
Good
loader pins & bushings
Good
quick coupler
Good
Hydraulic operated fusion style coupler, operated good
final drives
4
0
0
differentials
Good
Diff lock function working
oscillation
Good
trunion
Good
wheel lugs & rims - final drives
Good
tires
Tire Size - TIRES
600/65-R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin (XLD)
37
90
No
No
No
Left Rear
Michelin (XLD)
37
99
No
No
No
Right Front
Michelin (XLD)
38
90
No
No
No
Right Rear
Michelin (XLD)
38
90
No
No
No
general condition
3
0
0
et product status report download
Yes
logged / active codes
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
vids/vims download available
No
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 924K 3RQ on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.